sl_iostream_instance_info_t Struct Reference
Struct representing an IO Stream instance.
#include <sl_iostream.h>
Data Fields | |
sl_iostream_t * | handle |
iostream instance handle. | |
char * | name |
iostream instance name. | |
sl_iostream_type_t | type |
iostream instance type. | |
uint8_t | periph_id |
iostream peripheral id. | |
Struct representing an IO Stream instance.
Field Documentation
◆ handle
sl_iostream_t* sl_iostream_instance_info_t::handle |
iostream instance handle.
◆ name
char* sl_iostream_instance_info_t::name |
iostream instance name.
◆ type
sl_iostream_type_t sl_iostream_instance_info_t::type |
iostream instance type.
◆ periph_id
uint8_t sl_iostream_instance_info_t::periph_id |
iostream peripheral id.