You are viewing documentation for version: 4.0 | Version History
◆ UARTDRV_STATUS_RXEN
#define UARTDRV_STATUS_RXEN (1 << 0) |
◆ UARTDRV_STATUS_TXEN
#define UARTDRV_STATUS_TXEN (1 << 1) |
The transmitter is enabled.
◆ UARTDRV_STATUS_RXBLOCK
#define UARTDRV_STATUS_RXBLOCK (1 << 3) |
The receiver is blocked; incoming frames will be discarded.
◆ UARTDRV_STATUS_TXTRI
#define UARTDRV_STATUS_TXTRI (1 << 4) |
The transmitter is tristated.
◆ UARTDRV_STATUS_TXC
#define UARTDRV_STATUS_TXC (1 << 5) |
A transmit operation is complete. No more data is available in the transmit buffer and shift register.
◆ UARTDRV_STATUS_TXBL
#define UARTDRV_STATUS_TXBL (1 << 6) |
The transmit buffer is empty.
◆ UARTDRV_STATUS_RXDATAV
#define UARTDRV_STATUS_RXDATAV (1 << 7) |
Data is available in the receive buffer.
◆ UARTDRV_STATUS_RXFULL
#define UARTDRV_STATUS_RXFULL (1 << 8) |
The receive buffer is full.
◆ UARTDRV_STATUS_TXIDLE
#define UARTDRV_STATUS_TXIDLE (1 << 13) |
◆ UARTDRV_STATUS_RXIDLE
#define UARTDRV_STATUS_RXIDLE (1 << 12) |