You are viewing documentation for version: 4.2 | Version History ... Configuration Options The API Flow Control Support Example ... #define EMDRV_UARTDRV_MAX_DRIVER_INSTANCES 4
ProductMicrocontrollersResource TypeSoftware API documentation
// Gecko Platform//Version 4.4.1 //Services ... SL_SLEEPTIMER_FREQ_DIVIDER must be a power of 2 within the range 1 to 32. ... All API functions can be called from within interrupt handlers.
You are viewing documentation for version: 4.2 | Version History ... The control block references a ring buffer for each configured channel. ... You should avoid using it in production.
ProductMicrocontrollersResource TypeSoftware API documentation
... that PSA Crypto is the recommended device independent crypto API and should be used whenever possible. ... , secure boot and secure debug implementation, is available on all series 2 devices.
Results 1-5 of 5 for gecko-platform/4.2/emlib/common/api/group-common