// Platform//Version 5.1.0 //Drivers ... You are viewing documentation for version: 5.1.0 Simple Button Driver# ... The Simple Button driver is a module of the button driver that provides the ...
... version: 5.11.0 (latest) USB Device ACM API# USBD_ACM_SerialConfigureBufAlignOctets() ... USB PSTN spec ver 1.20 states: "For the irregular signals like break, the incoming ring signal, or the ...
ProductMicrocontrollersResource TypeSoftware API Documentation
// Set to 1 to enable hardware flow control. #define EMDRV_UARTDRV_FLOW_CONTROL_ENABLE 1 ... To enable either of these, set EMDRV_UARTDRV_FLOW_CONTROL_ENABLE to 1 in uartdrv_config.h.
ProductMicrocontrollersResource TypeSoftware API documentation
1.2.1 Connections, Pairing and Bonding A connection is required for reliable data exchange between two ... to be kept secret. 2.1.5 External bonding database While using the external bonding ...
Resource TypeApplication Notes
Results 1-5 of 5 for gecko-platform/5.1.1/platform-middleware/usb