You are viewing documentation for version:6.1.1 (latest)PDFPublic Attributes#sl_slist_node_tnode_commandssl_slist_node_tnode_retriessli_cpc_system_cmd_tcommandvoid *on_finalvoid *on_final_arguint8_tretry_countsli_cpc_system_ep_frame_type_tframe_typeuint32_tretry_timeout_ticksl_status_terror_statussli_cpc_timer_handle_ttimersli_cpc_system_command_flag_tflagsPublic Attribute Documentation#node_commands#sl_slist_node_t sli_cpc_system_command_handle_t::node_commandsnode_retries#sl_slist_node_t sli_cpc_system_command_handle_t::node_retriescommand#sli_cpc_system_cmd_t sli_cpc_system_command_handle_t::commandon_final#void* sli_cpc_system_command_handle_t::on_finalon_final_arg#void* sli_cpc_system_command_handle_t::on_final_argretry_count#uint8_t sli_cpc_system_command_handle_t::retry_countframe_type#sli_cpc_system_ep_frame_type_t sli_cpc_system_command_handle_t::frame_typeretry_timeout_tick#uint32_t sli_cpc_system_command_handle_t::retry_timeout_tickerror_status#sl_status_t sli_cpc_system_command_handle_t::error_statustimer#sli_cpc_timer_handle_t sli_cpc_system_command_handle_t::timerflags#sli_cpc_system_command_flag_t sli_cpc_system_command_handle_t::flags