How to Flash a Silicon Labs Device#
[SIMPLICITY STUDIO] & [GITHUB]
Once you have an image built, you can flash it onto your EFR device (either a EFR32 development board or the Thunderboard Sense 2) over USB connected to your development machine. This can be done using either Simplicity Studio or the standalone Simplicity Commander.
Simplicity Commander#
A link to download Simplicity Commander's standalone version is located along with documentation in the
Simplicity Studio:#
Simplicity Studio is a complete development environment and tool suite. It has the ability to discover USB connected development boards and flash them.
(Optional) Ozone J-Link Debugger:#
Multi-platform debugger and performance analyzer for J-Link and J-Trace
Note: All application are tested using the below version
Ozone Version: v 3.26 revision 2
JLink Version: V7.64