# Matter over Thread Light and Switch Step-by-Step Example

## Setting up the Matter Hub

1. Prepare a compatible development board to become your Matter hub's ot-rcp:  
   1. Start Simplicity Studio with the latest SiSDK and Silicon Labs Matter SiSDK Extension installed (see details in the [Overview](/matter/2.9.1/matter-overview#software-requirements)).    
      ![the Matter extension](/matter-light-switch-example/2.9.1/images/matter-sdk-version.png)  
   2. Connect the dev board to your development computer.  
   3. Once it displays in the **Devices** panel, select it.    
      ![Devices view](/matter-light-switch-example/2.9.1/images/matter-ssv6-connected-devices.png)    
      The device page opens.  
   4. Click **Create New Project**.    
      The **Example Projects & Demos** tab displays.  
   5. Enter _openthread rcp_ in the **Filter on keywords** box.  
   6. Select the **OpenThread - RCP** example and click **Create**.    
      ![Example projects and demos view](/matter-light-switch-example/2.9.1/images/ssv6-ot-rcp-demo.png)  
   7. Now build & flash the ot-rcp project using the Simplicity Studio VS Code Extension (for a detailed breakdown of these steps, see the [Matter over Thread QuickStart Demo](/matter/2.9.1/-matter-quick-start-demo/02-thread-quick-start-demo.md#step-1-create-a-matter-sample-project).    
      This example shows a Matter Lighting device but the steps are identical for an RCP project).  
   8. Once the RCP firmware has been built and flashes, disconnect the dev board and connect it to your Raspberry Pi.  
   > Note: The Matter hub OpenThread RCP (ot-rcp) must be programmed with a bootloader and firmware image to act as the ot-rcp for the Raspberry Pi. You can obtain a copy of the latest version here: [Silicon Labs Matter Artifacts](/matter/2.9.1/matter-prerequisites/matter-artifacts).
2. Prepare the Raspberry Pi (RPi4B in this example) to become a Matter hub:  
   1. Download and extract the Matter hub Raspberry Pi image (see details under [Software requirements](/matter/2.9.1/matter-overview#software-requirements)).  
   2. Flash the image to the desired SD card. Note that this will erase all existing content on that SD card:    
      1. Under **Operating System**, click **CHOOSE OS**. Scroll down and choose the last option, **Use custom**. Browse to your extracted **SilabsMatterPi.img** file and select it.      
         ![Raspberry Pi interface](/matter-light-switch-example/2.9.1/images/image4.png)    
      2. Under **Storage**, click **CHOOSE STORAGE**. Select your target SD card. If it does not show up, make sure it is inserted properly and not in use by other software and retry this step.      
         ![Raspberry Pi Storage selection](/matter-light-switch-example/2.9.1/images/image5.png)    
      3. Click **WRITE** and then click **YES** to confirm the action. Wait for the process to finish writing to the SD card and verifying the results.      
         ![Raspberry Pi write to SD card](/matter-light-switch-example/2.9.1/images/image6.png)  
   3. Insert the SD card in your Raspberry Pi 4B (RPi4B) and connect it to your network by Ethernet (Wi-Fi cannot be used for this example).  
   4. Power-up the RPi4B. Once it is booted up, check your local network DHCP IP address allocation rules to determine the RPi4B's assigned IP address. You may also use networking tools such as _nmap_ to find your RPi4B’s IP assigned address.  
   5. Use PuTTY to connect to your RPi4B.    
      1. The first time you connect to your RPi4B, PuTTY will warn you about a new host key or key fingerprint. Accept the key.      
         ![Warning from PuTTY](/matter-light-switch-example/2.9.1/images/image7.png)    
      2. The default credentials are **ubuntu**:**ubuntu** (username:password). **Note**: In PuTTY, you can set the default username to **ubuntu** under **Connection > Data > Auto-login username**.      
         ![PuTTY Configuration](/matter-light-switch-example/2.9.1/images/image8.png)    
      3. You may be prompted to change the password.  
   6. Verify that your _ot-rcp_ board is visible in your RPi4B. It should show up as a _ttyUSB__**n**_ or a _ttyACM__**n**_ in _/dev/._ where _**n**_ indicates the port's number (ex: _/dev/ttyACM0_).    
      ![Verifying the ot-rcp board](/matter-light-switch-example/2.9.1/images/image9.png)    
      **Note**: If your RCP shows up with a number other than 0, the otbr-agent file will need to be updated.

You now have a working Matter hub. Keep the PuTTY session open for the following steps.

## Creating the Matter Accessory Devices (MADs)

1. In Simplicity Studio, create the light MAD:  
   1. Connect one compatible dev board to your development computer. This example uses a BRD4187C.  
   2. Once it displays in the **Devices** panel, select it.  
   3. This will bring up the Example Projects and Demos tab, check the **Matter** filter under **Wireless Technology**, and enter _lighting_ in the **Filter on keywords** box. Select the **Matter Thread - SoC Lighting with external Bootloader FreeRTOS** solution and click **Create**.    
      ![Select the example project](/matter-light-switch-example/2.9.1/images/studio-6-matter-thread-demo-lighting-projects.png)  
   4. Name your project and click **Finish** (no other changes are required at this time).  
   5. Once the solution is created, you will be redirected to the Projects view with the matter_thread_soc_lighting_app_freertos.slcp file open. If not simply open the file yourself.    
      ![Build the project](/matter-light-switch-example/2.9.1/images/studio-6-matter-project-demo.png)  
   6. Building & flashing is done in Visual Studio Code using the Silicon Labs extension. For a detailed breakdown of these steps, see the [Matter over Thread QuickStart Demo](/matter/2.9.1/matter-quick-start-demo/02-thread-quick-start-demo.md#step-1-create-a-matter-sample-project).  
   7. If you are using a dev board with a WSTK, you should now see a QR code displayed on the WSTK's LCD.  
   8. Disconnect the dev board from your development computer.
2. Repeat the process above with the second dev board but selecting the _Matter Thread - SoC Light Switch FreeRTOS_ example instead.

## Creating the Matter Network

The _mattertool_ is a convenient wrapper script that allows you to easily perform common steps using _chip-tool_. Chip-tool provides a command-line interface into the Matter protocol. mattertool and chip-tool are installed in the Matter Hub image file.

mattertool provides many commands at your disposal. These are some important ones used in this example:

- _mattertool startThread_
- _mattertool bleThread_
- _mattertool on_
- _mattertool off_
- _mattertool toggle_

You can use the command _mattertool help_ to display the available commands. With some commands (such as on, off, and toggle), you may also want to specify which node ID to interact with. You can do this by adding the _-n nodeID_ parameter after a command, such as _mattertool on -n 5678_.

The _mattertool_ also allows you to perform any of the commands you can normally use directly with the _chip-tool_.

1. In a PuTTY session to the Matter hub, use the _mattertool_ to create your network.  
   1. Start the Thread network with: _mattertool startThread_. This will output the Thread dataset.    
      ![Mattertool start](/matter-light-switch-example/2.9.1/images/image16.png)  
   2. If you need the Thread dataset in the future (such as after a power cycle), you can use _mattertool getThreadDataset_.

## Connecting MADs to the Matter Hub

1. In a PuTTY session to the Matter hub, use the _mattertool_ to commission your Matter light switch device.  
   1. Connect your Matter light switch device to a power source.    
      > **Notes**: Only power-up one device at a time to ensure proper commissioning since no discriminator is used to keep this example simple.    
      > If this device previously failed commissioning or was on a Thread network, you may need to perform a factory reset before doing this process.    
      > The Matter devices will stop advertising after ~15 minutes. Make sure to complete the commissioning before the advertising has expired. If unsure, power cycle the MAD.  
   2. Once the MAD is powered and booted up, use the PuTTY session to commission the device using 'mattertool bleThread -n nodeID', where 'nodeID' is replaced with the desired ID. In the resulting log, you should see a line similar to:    
      `[1683785224.525598][1455:1461] CHIP:CTL: Commission called for node ID 0x000000000000637E`, indicating the nodeID (in this example, `0x637E`) of the newly commissioned device.    
      ![Output example](/matter-light-switch-example/2.9.1/images/image17.png)    
      > **Note**: If you do not specify a _nodeID_, one will be assigned automatically. Make sure to take note of what nodeID assigned to your Matter light switch and Matter light devices. These will be needed later for modifying the Matter light's ACL and the Matter light switch's binding table.  
   3. Power up the Matter light device and commission it as well, by following the previous steps for this MAD but using a different _nodeID_.

You now have two Matter devices on your network ready to be used.

## Controlling the Light MAD

The various compatible boards will have different setups for their LED(s). Typically, one LED (or a color channel, if RGB) is used to indicate the network status of the device:

- Short blink: indicates the MAD is advertising to join a network.
- Half/half blink: indicates the BLE steps are in progress.
- Long blink: indicates joining the Thread network.
- Solid on: indicates the MAD is now in the network.

For example, on the dev board _xG24-DK2601B EFR32xG24_ (also known as _BRD2601_), the red channel of **LED0** is used to indicate the network status. The green channel of **LED0** is used to indicate the light status.

![Boards and features](/matter-light-switch-example/2.9.1/images/image18.png)

1. In a PuTTY session to your Matter hub, use the _mattertool_ to test your Matter light device.  
   1. Using `mattertool on -n nodeID` (similarly, `mattertool off` and `mattertool toggle` can also be used) you can control the light status of your Matter light device.    
      ![Controlling the Light MAD](/matter-light-switch-example/2.9.1/images/image19.png)  
   2. For a dev board with buttons available, use **BTN1** to toggle the light status locally.
2. In a PuTTY session to your Matter hub, use the _mattertool_ to bind your Matter light switch device to your Matter light device, thus allowing the switch to control the light.  
   1. First, you need to modify the Access Control List (ACL) of your Matter light device. This list determines which device in the network your Matter light device will react to. Modify your Matter light device's ACL using: `mattertool accesscontrol write acl '[ { "fabricIndex" : 1 , "privilege" : 5 , "authMode" : 2 , "subjects" : [`**`112233`**`] , "targets" : null } , { "fabricIndex" : 1 , "privilege" : 3 , "authMode" : 2 , "subjects" : [`**`nodeID-switch`**`], "targets" : null }]'`**`nodeID-light 0`**, where the highlighted parameters are:    
      - **112233**: The node ID of the controller (OTBR). This is always 112233.    
      - **nodeID-switch**: The node ID of the Matter light switch device in base 10 (ex: 43690 for 0xAAAA).    
      - **nodeID-light**: The node ID of the Matter light device in hex (ex: 0xBBBB).    
      - **0**: The endpoint in the Matter light device that holds the ACL. This is always 0.    
      ![Modifying the access control list](/matter-light-switch-example/2.9.1/images/image20.png)    
      **Note**: The ACL table action is a read/modify/write step. Accidentally removing the chip-tool entry prevents further control of the device, requiring a factory reset.    
      You can read the ACL for a Matter device using: _mattertool accesscontrol read acl_ _**nodeID**_ _**0**_, where the highlighted parameters are:    
      - **nodeID**: The nodeID of the Matter device you wish to read the ACL contents from.    
      - **0**: The endpoint in the Matter device that holds the ACL. This is always 0.      
        ![Reading the ACL](/matter-light-switch-example/2.9.1/images/image21.png)  
   2. Second, you need to bind the switch's write command to the light. This is done by updating the binding table of your Matter light switch device. You do this with: `mattertool binding write binding '[ { "fabricIndex" : 1 , "node" :`**`nodeID-light`**,`"endpoint" :`**`1`**,`"cluster" :`**`6`**`} ]'`**`nodeID-switch 1`**, where the highlighted parameters are:    
      - **nodeID-light**: The node ID of the Matter light device.    
      - **1**: The application endpoint in the light. In the Silicon Labs examples, this is always 1.    
      - **6**: The on/off cluster in the light. This is always 6.    
      - **nodeID-switch**: The node ID of the switch.    
      - **1**: This is the application endpoint in the switch that holds the binding table. In the Silicon Labs examples, this is always 1.    
      ![Bind the switch to the light](/matter-light-switch-example/2.9.1/images/image22.png)    
      **Note**: As with the ACL table step, the binding table action is a read/modify/write step. Accidentally removing the chip-tool entry prevents further control of the device, requiring a factory reset.    
      You can read the binding table from a Matter device using: `mattertool binding read binding`**`nodeID-switch 1`**, where the highlighted parameters are:    
      - **nodeID-switch**: The node ID of the Matter switch.    
      - **1**: The application endpoint in the switch that holds the binding table. In the Silabs examples, this is always 1.      
        ![Reading the binding table](/matter-light-switch-example/2.9.1/images/image23.png)  
   With the binding complete, a button press on the Matter light switch device should now toggle the light status in the Matter light device.