mbed TLS v2.16.6 source code documentation1
This documentation describes the internal structure of mbed TLS. It was automatically generated from specially formatted comment blocks in mbed TLS's source code using Doxygen. (See http://www.doxygen.nl for more information on Doxygen)
mbed TLS has a simple setup: it provides the ingredients for an SSL/TLS implementation. These ingredients are listed as modules in the Modules section. This "Modules section" introduces the high-level module concepts used throughout this documentation. Some examples of mbed TLS usage can be found in the Examples section.
Modules
mbed TLS supports SSLv3 up to TLSv1.2 communication by providing the following:
TCP/IP communication functions: listen, connect, accept, read/write. SSL/TLS communication functions: init, handshake, read/write. X.509 functions: CRT, CRL and key handling Random number generation Hashing Encryption/decryption Above functions are split up neatly into logical interfaces. These can be used separately to provide any of the above functions or to mix-and-match into an SSL server/client solution that utilises a X.509 PKI. Examples of such implementations are amply provided with the source code.
Note that mbed TLS does not provide a control channel or (multiple) session handling without additional work from the developer.
Silicon Labs Plugins
Cryptography Hardware Acceleration Plugins
Silicon Labs plugins utilizing cryptography hardware acceleration are provided in this mbed TLS package. These plugins and their configurations are documented in Silicon Labs Cryptography Hardware Acceleration Plugins. The plugins support sharing of cryptography hardware in multi-threaded applications, as well as a reduced overhead configuration for optimal performance in single-threaded applications.
Random Number Plugins
True Random Number Generator (TRNG), ADC and Radio (RAIL) hardware entropy source plugins are available for Silicon Labs devices. Entropy plugins are documented in the Random number generator (RNG) module.
Examples
Example server setup:
Prerequisites:
- X.509 certificate and private key
- session handling functions
Setup:
- Load your certificate and your private RSA key (X.509 interface)
- Setup the listening TCP socket (TCP/IP interface)
- Accept incoming client connection (TCP/IP interface)
- Initialise as an SSL-server (SSL/TLS interface)
- Set parameters, e.g. authentication, ciphers, CA-chain, key exchange
- Set callback functions RNG, IO, session handling
- Perform an SSL-handshake (SSL/TLS interface)
- Read/write data (SSL/TLS interface)
- Close and cleanup (all interfaces) Example client setup:
Prerequisites:
- X.509 certificate and private key
- X.509 trusted CA certificates
Setup:
- Load the trusted CA certificates (X.509 interface)
- Load your certificate and your private RSA key (X.509 interface)
- Setup a TCP/IP connection (TCP/IP interface)
- Initialise as an SSL-client (SSL/TLS interface)
- Set parameters, e.g. authentication mode, ciphers, CA-chain, session
- Set callback functions RNG, IO
- Perform an SSL-handshake (SSL/TLS interface)
- Verify the server certificate (SSL/TLS interface)
- Write/read data (SSL/TLS interface)
- Close and cleanup (all interfaces)
Notes
1: Licensed under the Apache License, Version 2.0 (the "License"); you may not use this file except in compliance with the License. You may obtain a copy of the License at http://www.apache.org/licenses/LICENSE-2.0 Unless required by applicable law or agreed to in writing, software distributed under the License is distributed on an "AS IS" BASIS, WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. See the License for the specific language governing permissions and limitations under the License.