Silicon Labs
mcu/5.8/group-EFM32JG12B-ADC-BitFields
Clear
SearchLoading
Explore a fresh approach to searching with our
AI-driven document search.
powered by
  • Docs Home
  • DocSpace
  • Last Page Titlle
  • Docs Search
Relevancy Latest
Filter by:
Filter by:
Filter by:
Narrow By
Collapse All

Software Docs

Loading

Products

Loading

    Resource Type

    Loading

      Language

      Loading
      Clear All Filters

      All Results

      Software Docs

      Products

      Results 1-6 of 6 for mcu/5.8/group-EFM32JG12B-ADC-BitFields in 0.04 seconds
      sl_bt_evt_system_external_signalSystem | System | Bluetooth LE | v4.0 | Silicon Labs
      https://docs.silabs.com/.../a00...
      // Bluetooth LE//Version 4.0 //API Reference ... You are viewing documentation for version: 4.0 sl_bt_evt_system_external_signalSystem# Indicates that the external signals have been received.
      BGAPI | BGAPI headers | Bluetooth LE | v5.0 | Silicon Labs
      https://docs.silabs.com/....
      | cmd_system_stop_bluetooth | 0x01 | 0x1d | 0 | | cmd_system_get_version | 0x01 | 0x1b | 0 | | cmd_system ... | 4 | | evt_system_awake | 0x01 | 0x04 | 0 | | evt_system_soft_timer | 0x01 | 0x07 ...
      Advertiser | Bluetooth Stack API Reference | Bluetooth LE | v8.0.0 | Silicon Labs
      https://docs.silabs.com/.../sl-bt-adverti...
      // Bluetooth LE//Version 8.0.0 //Bluetooth Stack API Reference //Advertiser ... notification and scan requests will be reported as events. Default : 0 Enable or disable the scan request ...
      TX Power Limitations for Regulatory Compliance (ETSI, FCC) | System & Performance | Bluetooth LE | v3.1 | Silicon Labs
      https://docs.silabs.com/.../tx-power-limitations-for-regulatory-compliance-etsi-...
      //General //System & Performance //TX Power Limitations for Regulatory Compliance (ETSI, FCC) ... Because Bluetooth stack follows strict regulations, the maximum output power is 10 dBm in ...
      Adaptive Frequency Hopping | System & Performance | Bluetooth LE | v5.0 | Silicon Labs
      https://docs.silabs.com/.../adaptive-frequency-hopp...
      Bluetooth functions in the 2.4 GHz frequency range. ... Channel map update procedure is part of the Bluetooth 4.0 specification. ... Bluetooth Low Energy has two channel selection algorithms.
      TX Power Limitations for Regulatory Compliance (ETSI, FCC) | Performance | Bluetooth LE | v8.1.0 | Silicon Labs
      https://docs.silabs.com/.../compliance-power-limitati...
      // Bluetooth LE//Version 8.1.0 //Fundamentals ... Because Bluetooth stack follows strict regulations, the maximum output power is 10 dBm in those cases when AFH is not enabled (or AFH is ...
        Results 1-6 of 6 for mcu/5.8/group-EFM32JG12B-ADC-BitFields