You are viewing documentation for version: 4.2 | Version History ... Configuration Options The API Flow Control Support Example ... The UARTDRV device handle used to start the transfer.
ProductMicrocontrollersResource TypeSoftware API documentation
Description Version API. Macros specifying the EMLIB and CMSIS version. ... Version number of targeted CMSIS package. ... A new version system for EMLIB will be provided in a later release.
ProductMicrocontrollersResource TypeSoftware API documentation
Note that PSA Crypto is the recommended device independent crypto API and should be used whenever possible. ... Device configuration and utilities (Utilities) ... Reset The device is reset. 7
You are viewing documentation for version: 4.2 | Version History ... your host IP address when the debugger is connected using USB and using J-Link debugger IP address when your debugger is ...
ProductMicrocontrollersResource TypeSoftware API documentation
// Gecko Platform//Version 4.4.1 //Services ... .h source files for the SLEEPTIMER device driver library are in the service/ ... All API functions can be called from within interrupt handlers.
Results 1-6 of 6 for mcu/5.9/structNANDFLASH-Info-TypeDef