RTCC_TypeDef Struct ReferenceDevices > RTCC

RTCC Register Declaration

Definition at line 49 of file efm32gg11b_rtcc.h.

#include <efm32gg11b_rtcc.h>

Data Fields

RTCC_CC_TypeDef CC [3U]
 
__IOM uint32_t CMD
 
__IOM uint32_t CNT
 
__IM uint32_t COMBCNT
 
__IOM uint32_t CTRL
 
__IOM uint32_t DATE
 
__IOM uint32_t EM4WUEN
 
__IOM uint32_t IEN
 
__IM uint32_t IF
 
__IOM uint32_t IFC
 
__IOM uint32_t IFS
 
__IOM uint32_t LOCK
 
__IOM uint32_t POWERDOWN
 
__IOM uint32_t PRECNT
 
uint32_t RESERVED0 [37U]
 
RTCC_RET_TypeDef RET [32U]
 
__IM uint32_t STATUS
 
__IM uint32_t SYNCBUSY
 
__IOM uint32_t TIME
 

Field Documentation

RTCC_CC_TypeDef RTCC_TypeDef::CC[3U]

Capture/Compare Channel

Definition at line 67 of file efm32gg11b_rtcc.h.

__IOM uint32_t RTCC_TypeDef::CMD

Command Register

Definition at line 61 of file efm32gg11b_rtcc.h.

__IOM uint32_t RTCC_TypeDef::CNT

Counter Value Register

Definition at line 52 of file efm32gg11b_rtcc.h.

__IM uint32_t RTCC_TypeDef::COMBCNT

Combined Pre-Counter and Counter Value Register

Definition at line 53 of file efm32gg11b_rtcc.h.

__IOM uint32_t RTCC_TypeDef::CTRL

Control Register

Definition at line 50 of file efm32gg11b_rtcc.h.

__IOM uint32_t RTCC_TypeDef::DATE

Date Register

Definition at line 55 of file efm32gg11b_rtcc.h.

__IOM uint32_t RTCC_TypeDef::EM4WUEN

Wake Up Enable

Definition at line 65 of file efm32gg11b_rtcc.h.

__IOM uint32_t RTCC_TypeDef::IEN

Interrupt Enable Register

Definition at line 59 of file efm32gg11b_rtcc.h.

__IM uint32_t RTCC_TypeDef::IF

RTCC Interrupt Flags

Definition at line 56 of file efm32gg11b_rtcc.h.

__IOM uint32_t RTCC_TypeDef::IFC

Interrupt Flag Clear Register

Definition at line 58 of file efm32gg11b_rtcc.h.

__IOM uint32_t RTCC_TypeDef::IFS

Interrupt Flag Set Register

Definition at line 57 of file efm32gg11b_rtcc.h.

__IOM uint32_t RTCC_TypeDef::LOCK

Configuration Lock Register

Definition at line 64 of file efm32gg11b_rtcc.h.

__IOM uint32_t RTCC_TypeDef::POWERDOWN

Retention RAM Power-down Register

Definition at line 63 of file efm32gg11b_rtcc.h.

__IOM uint32_t RTCC_TypeDef::PRECNT

Pre-Counter Value Register

Definition at line 51 of file efm32gg11b_rtcc.h.

uint32_t RTCC_TypeDef::RESERVED0[37U]

Reserved registers

Definition at line 69 of file efm32gg11b_rtcc.h.

RTCC_RET_TypeDef RTCC_TypeDef::RET[32U]

RetentionReg

Definition at line 70 of file efm32gg11b_rtcc.h.

__IM uint32_t RTCC_TypeDef::STATUS

Status Register

Definition at line 60 of file efm32gg11b_rtcc.h.

__IM uint32_t RTCC_TypeDef::SYNCBUSY

Synchronization Busy Register

Definition at line 62 of file efm32gg11b_rtcc.h.

__IOM uint32_t RTCC_TypeDef::TIME

Time of Day Register

Definition at line 54 of file efm32gg11b_rtcc.h.


The documentation for this struct was generated from the following file:
  • C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFM32GG11B/Include/efm32gg11b_rtcc.h