... that PSA Crypto is the recommended device independent crypto API and should be used whenever possible. ... , secure boot and secure debug implementation, is available on all series 2 devices.
You are viewing documentation for version: 4.2 | Version History UARTDRV - UART Driver Description ... Configuration Options The API Flow Control Support ... Transfers are done using DMA.
ProductMicrocontrollersResource TypeSoftware API documentation
Gecko Platform 3.0.2.0 GA Gecko SDK Suite 3.0 October 14, 2020 ... Gecko Bootloader Added rollback prevention feature ... Documentation can be found at driver/api/group-button.
Training ... // Gecko Platform//Version 4.4.1 //Services ... This driver works with a configurable time unit called tick. ... All API functions can be called from within interrupt handlers.
2.4 Basic Storage Basic storage is defined as the size of all the latest version of ... 3.1 SimEEv1/v2 SimEEv1/v2 can be used with EmberZNet PRO and Silicon Labs Connect ( ... 8 KB 2 2 KB 254