Simplicity Network Analyzer Version 0.2.3 (January 22, 2026) Release Notes#
Capture and analyze wireless traffic with Network Analyzer, a powerful tool for debugging complex wireless systems using Silicon Labs' Packet Trace Interface.
Release Summary#
Beta Release of Network Analyzer as a standalone analysis tool.
Key Features#
Added in 0.2.3#
Capture with options
Bug Fixes#
Fixed in 0.2.3#
None
Removed/Deprecated Features#
None
Known Issues and Limitations#
Capturing via the Capture Interfaces option may be unstable on Windows systems.
Workaround: Perform the capture using a single adapter.