Series 2 TrustZone#
Note: This section replaces AN1374: TrustZone. Further updates to this user guide will be provided here.
ARMv8-M TrustZone is a technology that provides a foundation for improved system security in embedded applications. It allows the ARMv8-M to be aware of the security states of the system. Series 2 devices use the Cortex-M33 core to implement the ARMv8-M TrustZone security extension, which provides the ability to restrict access to peripherals and memory regions based on the processor security attribute. TrustZone works with the MPU, which controls privileged/unprivileged execution of code to provide a complete security solution.
ARMv8-M TrustZone is an extensive topic. The references below are publicly available on the ARM Developer Documentation website.
Software Development in ARMv8-M ArchitectureReading guides:
Beginner
Minimal experience with TrustZone, starting with TrustZone Basics
Intermediate - Have a basic understanding of the TrustZone technology, starting with Bus Level Security
Advanced - Developed experience on TrustZone, starting with TrustZone Implementation-Demo - Starting with TrustZone Platform Examples
Key Points#
TrustZone Basics
Bus Level Security (BLS)
Secure and Privileged Programming Model
TrustZone Implementation
Upgrade Existing Application to TrustZone
TrustZone Platform Examples