Auxiliary header for the RAIL library.

Includes consistent definitions of features available across different chips.

License#

Copyright 2020 Silicon Laboratories Inc. www.silabs.com

SPDX-License-Identifier: Zlib

The licensor of this software is Silicon Laboratories Inc.

This software is provided 'as-is', without any express or implied warranty. In no event will the authors be held liable for any damages arising from the use of this software.

Permission is granted to anyone to use this software for any purpose, including commercial applications, and to alter it and redistribute it freely, subject to the following restrictions:

  1. The origin of this software must not be misrepresented; you must not claim that you wrote the original software. If you use this software in a product, an acknowledgment in the product documentation would be appreciated but is not required.

  2. Altered source versions must be plainly marked as such, and must not be misrepresented as being the original software.

  3. This notice may not be removed or altered from any source distribution.

Macros#

#define

Boolean to indicate whether the selected chip supports both SubGHz and 2.4 GHz bands.

#define
RAIL_FEAT_DUAL_BAND_RADIO RAIL_SUPPORTS_DUAL_BAND

Backwards-compatible synonym of RAIL_SUPPORTS_DUAL_BAND.

#define

Boolean to indicate whether the selected chip supports the 2.4 GHz band.

#define
RAIL_FEAT_2G4_RADIO RAIL_SUPPORTS_2P4GHZ_BAND

Backwards-compatible synonym of RAIL_SUPPORTS_2P4GHZ_BAND.

#define

Boolean to indicate whether the selected chip supports SubGHz bands.

#define
RAIL_FEAT_SUBGIG_RADIO RAIL_SUPPORTS_SUBGHZ_BAND

Backwards-compatible synonym of RAIL_SUPPORTS_SUBGHZ_BAND.

#define

Boolean to indicate whether the selected chip supports OFDM PA.

#define

Boolean to indicate whether the selected chip supports bit masked address filtering.

#define

Boolean to indicate whether the selected chip supports address filter mask information for incoming packets in RAIL_RxPacketInfo_t::filterMask and RAIL_IEEE802154_Address_t::filterMask.

#define

Boolean to indicate whether the selected chip supports alternate power settings for the Power Amplifier.

#define
RAIL_FEAT_ALTERNATE_POWER_TX_SUPPORTED RAIL_SUPPORTS_ALTERNATE_TX_POWER

Backwards-compatible synonym of RAIL_SUPPORTS_ALTERNATE_TX_POWER.

#define

Boolean to indicate whether the selected chip supports antenna diversity.

#define
RAIL_FEAT_ANTENNA_DIVERSITY RAIL_SUPPORTS_ANTENNA_DIVERSITY

Backwards-compatible synonym of RAIL_SUPPORTS_ANTENNA_DIVERSITY.

#define

Boolean to indicate whether the selected chip supports path diversity.

#define

Boolean to indicate whether the selected chip supports channel hopping.

#define
RAIL_FEAT_CHANNEL_HOPPING RAIL_SUPPORTS_CHANNEL_HOPPING

Backwards-compatible synonym of RAIL_SUPPORTS_CHANNEL_HOPPING.

#define

Boolean to indicate whether the selected chip supports dual sync words.

#define

Boolean to indicate whether the selected chip supports automatic transitions from TX to TX.

#define

Boolean to indicate whether the selected chip supports RAIL_TX_REPEAT_OPTION_START_TO_START.

#define

Boolean to indicate whether the selected chip supports thermistor measurements.

#define
RAIL_FEAT_EXTERNAL_THERMISTOR RAIL_SUPPORTS_EXTERNAL_THERMISTOR

Backwards-compatible synonym of RAIL_SUPPORTS_EXTERNAL_THERMISTOR.

#define

Boolean to indicate whether the selected chip supports HFXO compensation.

#define

Boolean to indicate whether the selected chip supports AUXADC measurements.

#define

Boolean to indicate whether the selected chip supports a high-precision LFRCO.

#define

Boolean to indicate whether the selected chip supports radio entropy.

#define

Boolean to indicate whether the selected chip supports RFSENSE Energy Detection Mode.

#define

Boolean to indicate whether the selected chip supports RFSENSE Selective(OOK) Mode.

#define
RAIL_FEAT_RFSENSE_SELECTIVE_OOK_MODE_SUPPORTED RAIL_SUPPORTS_RFSENSE_SELECTIVE_OOK

Backwards-compatible synonym of RAIL_SUPPORTS_RFSENSE_SELECTIVE_OOK.

#define

Boolean to indicate whether the selected chip supports the Energy Friendly Front End Module (EFF).

#define
RAIL_SUPPORTS_PROTOCOL_BLE RAIL_SUPPORTS_2P4GHZ_BAND

Boolean to indicate whether the selected chip supports BLE.

#define

Boolean to indicate whether the selected chip supports BLE 1Mbps Non-Viterbi PHY.

#define
RAIL_BLE_SUPPORTS_1MBPS_VITERBI RAIL_SUPPORTS_PROTOCOL_BLE

Boolean to indicate whether the selected chip supports BLE 1Mbps Viterbi PHY.

#define
RAIL_BLE_SUPPORTS_1MBPS (RAIL_BLE_SUPPORTS_1MBPS_NON_VITERBI || RAIL_BLE_SUPPORTS_1MBPS_VITERBI)

Boolean to indicate whether the selected chip supports BLE 1Mbps operation.

#define

Boolean to indicate whether the selected chip supports BLE 2Mbps Non-Viterbi PHY.

#define
RAIL_BLE_SUPPORTS_2MBPS_VITERBI RAIL_SUPPORTS_PROTOCOL_BLE

Boolean to indicate whether the selected chip supports BLE 2Mbps Viterbi PHY.

#define
RAIL_BLE_SUPPORTS_2MBPS (RAIL_BLE_SUPPORTS_2MBPS_NON_VITERBI || RAIL_BLE_SUPPORTS_2MBPS_VITERBI)

Boolean to indicate whether the selected chip supports BLE 2Mbps operation.

#define

Boolean to indicate whether the selected chip supports BLE Antenna Switching needed for Angle-of-Arrival receives or Angle-of-Departure transmits.

#define

Boolean to indicate whether the selected chip supports the BLE Coded PHY used for Long-Range.

#define
RAIL_FEAT_BLE_CODED RAIL_BLE_SUPPORTS_CODED_PHY

Backwards-compatible synonym of RAIL_BLE_SUPPORTS_CODED_PHY.

#define

Boolean to indicate whether the selected chip supports the BLE Simulscan PHY used for simultaneous BLE 1Mbps and Coded PHY reception.

#define

Boolean to indicate whether the selected chip supports BLE CTE (Constant Tone Extension) needed for Angle-of-Arrival/Departure transmits.

#define

Boolean to indicate whether the selected chip supports the Quuppa PHY.

#define

Boolean to indicate whether the selected chip supports BLE IQ Sampling needed for Angle-of-Arrival/Departure receives.

#define

Boolean to indicate whether the selected chip supports some BLE AOX features.

#define
RAIL_FEAT_BLE_AOX_SUPPORTED RAIL_BLE_SUPPORTS_AOX

Backwards-compatible synonym of RAIL_BLE_SUPPORTS_AOX.

#define
RAIL_BLE_SUPPORTS_PHY_SWITCH_TO_RX RAIL_SUPPORTS_PROTOCOL_BLE

Boolean to indicate whether the selected chip supports BLE PHY switch to RX functionality, which is used to switch BLE PHYs at a specific time to receive auxiliary packets.

#define
RAIL_FEAT_BLE_PHY_SWITCH_TO_RX RAIL_BLE_SUPPORTS_PHY_SWITCH_TO_RX

Backwards-compatible synonym of RAIL_BLE_SUPPORTS_PHY_SWITCH_TO_RX.

#define

Boolean to indicate whether the selected chip supports IEEE 802.15.4.

#define

Boolean to indicate whether the selected chip supports the 802.15.4 Wi-Fi Coexistence PHY.

#define
RAIL_FEAT_802154_COEX_PHY RAIL_IEEE802154_SUPPORTS_COEX_PHY

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_COEX_PHY.

#define
RAIL_SUPPORTS_IEEE802154_BAND_2P4 (RAIL_SUPPORTS_PROTOCOL_IEEE802154 && RAIL_SUPPORTS_2P4GHZ_BAND)

Boolean to indicate whether the selected chip supports the IEEE 802.15.4 2.4 GHz band variant.

#define

Boolean to indicate whether the selected chip supports the IEEE 802.15.4 2.4 RX channel switching.

#define
RAIL_IEEE802154_SUPPORTS_FEM_PHY (RAIL_SUPPORTS_IEEE802154_BAND_2P4)

Boolean to indicate whether the selected chip supports a front end module.

#define
RAIL_IEEE802154_SUPPORTS_E_SUBSET_GB868 RAIL_SUPPORTS_PROTOCOL_IEEE802154

Boolean to indicate whether the selected chip supports IEEE 802.15.4E-2012 feature subset needed for Zigbee R22 GB868.

#define
RAIL_FEAT_IEEE802154_E_GB868_SUPPORTED RAIL_IEEE802154_SUPPORTS_E_SUBSET_GB868

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_E_SUBSET_GB868.

#define
RAIL_IEEE802154_SUPPORTS_E_ENHANCED_ACK RAIL_IEEE802154_SUPPORTS_E_SUBSET_GB868

Boolean to indicate whether the selected chip supports IEEE 802.15.4E-2012 Enhanced ACKing.

#define
RAIL_FEAT_IEEE802154_E_ENH_ACK_SUPPORTED RAIL_IEEE802154_SUPPORTS_E_ENHANCED_ACK

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_E_ENHANCED_ACK.

#define
RAIL_IEEE802154_SUPPORTS_E_MULTIPURPOSE_FRAMES RAIL_IEEE802154_SUPPORTS_E_SUBSET_GB868

Boolean to indicate whether the selected chip supports receiving IEEE 802.15.4E-2012 Multipurpose frames.

#define
RAIL_FEAT_IEEE802154_MULTIPURPOSE_FRAME_SUPPORTED RAIL_IEEE802154_SUPPORTS_E_MULTIPURPOSE_FRAMES

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_E_MULTIPURPOSE_FRAMES.

#define
RAIL_IEEE802154_SUPPORTS_G_SUBSET_GB868 ((RAIL_SUPPORTS_PROTOCOL_IEEE802154 != 0) && (RAIL_SUPPORTS_SUBGHZ_BAND != 0))

Boolean to indicate whether the selected chip supports IEEE 802.15.4G-2012 feature subset needed for Zigbee R22 GB868.

#define
RAIL_FEAT_IEEE802154_G_GB868_SUPPORTED RAIL_IEEE802154_SUPPORTS_G_SUBSET_GB868

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_G_SUBSET_GB868.

#define

Boolean to indicate whether the selected chip supports dynamic FEC See also runtime refinement RAIL_IEEE802154_SupportsGDynFec().

#define

Boolean to indicate whether the selected chip supports Wi-SUN mode switching See also runtime refinement RAIL_IEEE802154_SupportsGModeSwitch().

#define
RAIL_IEEE802154_SUPPORTS_G_4BYTE_CRC RAIL_IEEE802154_SUPPORTS_G_SUBSET_GB868

Boolean to indicate whether the selected chip supports IEEE 802.15.4G-2012 reception and transmission of frames with 4-byte CRC.

#define
RAIL_FEAT_IEEE802154_G_4BYTE_CRC_SUPPORTED RAIL_IEEE802154_SUPPORTS_G_4BYTE_CRC

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_G_4BYTE_CRC.

#define
RAIL_IEEE802154_SUPPORTS_G_UNWHITENED_RX RAIL_IEEE802154_SUPPORTS_G_SUBSET_GB868

Boolean to indicate whether the selected chip supports IEEE 802.15.4G-2012 reception of unwhitened frames.

#define
RAIL_FEAT_IEEE802154_G_UNWHITENED_RX_SUPPORTED RAIL_IEEE802154_SUPPORTS_G_UNWHITENED_RX

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_G_UNWHITENED_RX.

#define
RAIL_IEEE802154_SUPPORTS_G_UNWHITENED_TX RAIL_IEEE802154_SUPPORTS_G_SUBSET_GB868

Boolean to indicate whether the selected chip supports IEEE 802.15.4G-2012 transmission of unwhitened frames.

#define
RAIL_FEAT_IEEE802154_G_UNWHITENED_TX_SUPPORTED RAIL_IEEE802154_SUPPORTS_G_UNWHITENED_TX

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_G_UNWHITENED_TX.

#define

Boolean to indicate whether the selected chip supports canceling the frame-pending lookup event RAIL_EVENT_IEEE802154_DATA_REQUEST_COMMAND when the radio transitions to a state that renders the the reporting of this event moot (i.e., too late for the stack to influence the outgoing ACK).

#define
RAIL_FEAT_IEEE802154_CANCEL_FP_LOOKUP_SUPPORTED RAIL_IEEE802154_SUPPORTS_CANCEL_FRAME_PENDING_LOOKUP
#define
RAIL_IEEE802154_SUPPORTS_EARLY_FRAME_PENDING_LOOKUP RAIL_SUPPORTS_PROTOCOL_IEEE802154

Boolean to indicate whether the selected chip supports early triggering of the frame-pending lookup event RAIL_EVENT_IEEE802154_DATA_REQUEST_COMMAND just after MAC address fields have been received.

#define
RAIL_FEAT_IEEE802154_EARLY_FP_LOOKUP_SUPPORTED RAIL_IEEE802154_SUPPORTS_EARLY_FRAME_PENDING_LOOKUP

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_EARLY_FRAME_PENDING_LOOKUP.

#define

Boolean to indicate whether the selected chip supports dual PA configs for mode switch or concurrent mode.

#define

Boolean to indicate whether the selected chip supports the pa power setting table.

#define

Boolean to indicate whether the selected chip supports IEEE 802.15.4 PHY with custom settings.

#define

Boolean to indicate whether the selected chip supports Wi-SUN See also runtime refinement RAIL_SupportsProtocolWiSUN().

#define

Boolean to indicate whether the selected chip supports WMBUS simultaneous M2O RX of T and C modes set by RAIL_WMBUS_Config().

#define

Boolean to indicate whether the selected chip supports Z-Wave.

#define
RAIL_FEAT_ZWAVE_SUPPORTED RAIL_SUPPORTS_PROTOCOL_ZWAVE

Backwards-compatible synonym of RAIL_SUPPORTS_PROTOCOL_ZWAVE.

#define

Boolean to indicate whether the selected chip supports energy detect PHY.

#define

Boolean to indicate whether the selected chip supports concurrent PHY.

#define

Boolean to indicate whether the selected chip supports SQ-based PHY.

#define
RAIL_ZWAVE_SUPPORTS_REGION_PTI RAIL_SUPPORTS_PROTOCOL_ZWAVE

Boolean to indicate whether the code supports Z-Wave region information in PTI and newer RAIL_ZWAVE_RegionConfig_t structure See also runtime refinement RAIL_ZWAVE_SupportsRegionPti().

#define
RAIL_FEAT_ZWAVE_REGION_PTI RAIL_ZWAVE_SUPPORTS_REGION_PTI

Backwards-compatible synonym of RAIL_ZWAVE_SUPPORTS_REGION_PTI.

#define

Boolean to indicate whether the selected chip supports raw RX data sources other than RAIL_RxDataSource_t::RX_PACKET_DATA.

#define

Boolean to indicate whether the selected chip supports direct mode.

#define

Boolean to indicate whether the selected chip supports RX direct mode data to FIFO.

#define

Boolean to indicate whether the selected chip supports MFM protocol.

#define

Boolean to indicate whether the selected chip supports 802.15.4 signal detection.

#define

Boolean to indicate whether the selected chip supports BLE signal detection.

#define

Boolean to indicate whether the selected chip supports configurable RSSI threshold set by RAIL_SetRssiDetectThreshold().

#define

Boolean to indicate whether the selected chip supports thermal protection set by RAIL_ConfigThermalProtection().

#define

Boolean to indicate whether the selected chip supports fast RX2RX enabled by RAIL_RX_OPTION_FAST_RX2RX.

#define

Boolean to indicate whether the selected chip supports collision detection enabled by RAIL_RX_OPTION_ENABLE_COLLISION_DETECTION See also runtime refinement RAIL_SupportsCollisionDetection().

#define

Boolean to indicate whether the selected chip supports Sidewalk protocol.

Macro Definition Documentation#

RAIL_SUPPORTS_DUAL_BAND#

#define RAIL_SUPPORTS_DUAL_BAND
Value:
1

Boolean to indicate whether the selected chip supports both SubGHz and 2.4 GHz bands.

See also runtime refinement RAIL_SupportsDualBand().


Definition at line 69 of file common/rail_features.h

RAIL_FEAT_DUAL_BAND_RADIO#

#define RAIL_FEAT_DUAL_BAND_RADIO
Value:
RAIL_SUPPORTS_DUAL_BAND

Backwards-compatible synonym of RAIL_SUPPORTS_DUAL_BAND.


Definition at line 74 of file common/rail_features.h

RAIL_SUPPORTS_2P4GHZ_BAND#

#define RAIL_SUPPORTS_2P4GHZ_BAND
Value:
1

Boolean to indicate whether the selected chip supports the 2.4 GHz band.

See also runtime refinement RAIL_Supports2p4GHzBand().


Definition at line 81 of file common/rail_features.h

RAIL_FEAT_2G4_RADIO#

#define RAIL_FEAT_2G4_RADIO
Value:
RAIL_SUPPORTS_2P4GHZ_BAND

Backwards-compatible synonym of RAIL_SUPPORTS_2P4GHZ_BAND.


Definition at line 86 of file common/rail_features.h

RAIL_SUPPORTS_SUBGHZ_BAND#

#define RAIL_SUPPORTS_SUBGHZ_BAND
Value:
1

Boolean to indicate whether the selected chip supports SubGHz bands.

See also runtime refinement RAIL_SupportsSubGHzBand().


Definition at line 93 of file common/rail_features.h

RAIL_FEAT_SUBGIG_RADIO#

#define RAIL_FEAT_SUBGIG_RADIO
Value:
RAIL_SUPPORTS_SUBGHZ_BAND

Backwards-compatible synonym of RAIL_SUPPORTS_SUBGHZ_BAND.


Definition at line 98 of file common/rail_features.h

RAIL_SUPPORTS_OFDM_PA#

#define RAIL_SUPPORTS_OFDM_PA
Value:
0

Boolean to indicate whether the selected chip supports OFDM PA.

See also runtime refinement RAIL_SupportsOFDMPA().


Definition at line 105 of file common/rail_features.h

RAIL_SUPPORTS_ADDR_FILTER_ADDRESS_BIT_MASK#

#define RAIL_SUPPORTS_ADDR_FILTER_ADDRESS_BIT_MASK
Value:
0

Boolean to indicate whether the selected chip supports bit masked address filtering.

See also runtime refinement RAIL_SupportsAddrFilterAddressBitMask().


Definition at line 114 of file common/rail_features.h

RAIL_SUPPORTS_ADDR_FILTER_MASK#

#define RAIL_SUPPORTS_ADDR_FILTER_MASK
Value:
1

Boolean to indicate whether the selected chip supports address filter mask information for incoming packets in RAIL_RxPacketInfo_t::filterMask and RAIL_IEEE802154_Address_t::filterMask.

See also runtime refinement RAIL_SupportsAddrFilterMask().


Definition at line 123 of file common/rail_features.h

RAIL_SUPPORTS_ALTERNATE_TX_POWER#

#define RAIL_SUPPORTS_ALTERNATE_TX_POWER
Value:
0

Boolean to indicate whether the selected chip supports alternate power settings for the Power Amplifier.

See also runtime refinement RAIL_SupportsAlternateTxPower().


Definition at line 136 of file common/rail_features.h

RAIL_FEAT_ALTERNATE_POWER_TX_SUPPORTED#

#define RAIL_FEAT_ALTERNATE_POWER_TX_SUPPORTED
Value:
RAIL_SUPPORTS_ALTERNATE_TX_POWER

Backwards-compatible synonym of RAIL_SUPPORTS_ALTERNATE_TX_POWER.


Definition at line 139 of file common/rail_features.h

RAIL_SUPPORTS_ANTENNA_DIVERSITY#

#define RAIL_SUPPORTS_ANTENNA_DIVERSITY
Value:
0

Boolean to indicate whether the selected chip supports antenna diversity.

See also runtime refinement RAIL_SupportsAntennaDiversity().


Definition at line 147 of file common/rail_features.h

RAIL_FEAT_ANTENNA_DIVERSITY#

#define RAIL_FEAT_ANTENNA_DIVERSITY
Value:
RAIL_SUPPORTS_ANTENNA_DIVERSITY

Backwards-compatible synonym of RAIL_SUPPORTS_ANTENNA_DIVERSITY.


Definition at line 150 of file common/rail_features.h

RAIL_SUPPORTS_PATH_DIVERSITY#

#define RAIL_SUPPORTS_PATH_DIVERSITY
Value:
0

Boolean to indicate whether the selected chip supports path diversity.


Definition at line 156 of file common/rail_features.h

RAIL_SUPPORTS_CHANNEL_HOPPING#

#define RAIL_SUPPORTS_CHANNEL_HOPPING
Value:
0

Boolean to indicate whether the selected chip supports channel hopping.

See also runtime refinement RAIL_SupportsChannelHopping().


Definition at line 164 of file common/rail_features.h

RAIL_FEAT_CHANNEL_HOPPING#

#define RAIL_FEAT_CHANNEL_HOPPING
Value:
RAIL_SUPPORTS_CHANNEL_HOPPING

Backwards-compatible synonym of RAIL_SUPPORTS_CHANNEL_HOPPING.


Definition at line 167 of file common/rail_features.h

RAIL_SUPPORTS_DUAL_SYNC_WORDS#

#define RAIL_SUPPORTS_DUAL_SYNC_WORDS
Value:
1

Boolean to indicate whether the selected chip supports dual sync words.

See also runtime refinement RAIL_SupportsDualSyncWords().


Definition at line 172 of file common/rail_features.h

RAIL_SUPPORTS_TX_TO_TX#

#define RAIL_SUPPORTS_TX_TO_TX
Value:
1

Boolean to indicate whether the selected chip supports automatic transitions from TX to TX.

See also runtime refinement RAIL_SupportsTxToTx().


Definition at line 181 of file common/rail_features.h

RAIL_SUPPORTS_TX_REPEAT_START_TO_START#

#define RAIL_SUPPORTS_TX_REPEAT_START_TO_START
Value:
0

Boolean to indicate whether the selected chip supports RAIL_TX_REPEAT_OPTION_START_TO_START.

See also runtime refinement RAIL_SupportsTxRepeatStartToStart().


Definition at line 191 of file common/rail_features.h

RAIL_SUPPORTS_EXTERNAL_THERMISTOR#

#define RAIL_SUPPORTS_EXTERNAL_THERMISTOR
Value:
0

Boolean to indicate whether the selected chip supports thermistor measurements.

See also runtime refinement RAIL_SupportsExternalThermistor().


Definition at line 203 of file common/rail_features.h

RAIL_FEAT_EXTERNAL_THERMISTOR#

#define RAIL_FEAT_EXTERNAL_THERMISTOR
Value:
RAIL_SUPPORTS_EXTERNAL_THERMISTOR

Backwards-compatible synonym of RAIL_SUPPORTS_EXTERNAL_THERMISTOR.


Definition at line 206 of file common/rail_features.h

RAIL_SUPPORTS_HFXO_COMPENSATION#

#define RAIL_SUPPORTS_HFXO_COMPENSATION
Value:
0

Boolean to indicate whether the selected chip supports HFXO compensation.

See also runtime refinement RAIL_SupportsHFXOCompensation().


Definition at line 213 of file common/rail_features.h

RAIL_SUPPORTS_AUXADC#

#define RAIL_SUPPORTS_AUXADC
Value:
0

Boolean to indicate whether the selected chip supports AUXADC measurements.

See also runtime refinement RAIL_SupportsAuxAdc().


Definition at line 223 of file common/rail_features.h

RAIL_SUPPORTS_PRECISION_LFRCO#

#define RAIL_SUPPORTS_PRECISION_LFRCO
Value:
0

Boolean to indicate whether the selected chip supports a high-precision LFRCO.

Best to use the runtime refinement RAIL_SupportsPrecisionLFRCO() because some chip revisions do not support it.


Definition at line 233 of file common/rail_features.h

RAIL_SUPPORTS_RADIO_ENTROPY#

#define RAIL_SUPPORTS_RADIO_ENTROPY
Value:
1

Boolean to indicate whether the selected chip supports radio entropy.

See also runtime refinement RAIL_SupportsRadioEntropy().


Definition at line 239 of file common/rail_features.h

RAIL_SUPPORTS_RFSENSE_ENERGY_DETECTION#

#define RAIL_SUPPORTS_RFSENSE_ENERGY_DETECTION
Value:
0

Boolean to indicate whether the selected chip supports RFSENSE Energy Detection Mode.

See also runtime refinement RAIL_SupportsRfSenseEnergyDetection().


Definition at line 250 of file common/rail_features.h

RAIL_SUPPORTS_RFSENSE_SELECTIVE_OOK#

#define RAIL_SUPPORTS_RFSENSE_SELECTIVE_OOK
Value:
0

Boolean to indicate whether the selected chip supports RFSENSE Selective(OOK) Mode.

See also runtime refinement RAIL_SupportsRfSenseSelectiveOok().


Definition at line 259 of file common/rail_features.h

RAIL_FEAT_RFSENSE_SELECTIVE_OOK_MODE_SUPPORTED#

#define RAIL_FEAT_RFSENSE_SELECTIVE_OOK_MODE_SUPPORTED
Value:
RAIL_SUPPORTS_RFSENSE_SELECTIVE_OOK

Backwards-compatible synonym of RAIL_SUPPORTS_RFSENSE_SELECTIVE_OOK.


Definition at line 262 of file common/rail_features.h

RAIL_SUPPORTS_EFF#

#define RAIL_SUPPORTS_EFF
Value:
0

Boolean to indicate whether the selected chip supports the Energy Friendly Front End Module (EFF).

See also runtime refinement RAIL_SupportsEff().


Definition at line 271 of file common/rail_features.h

RAIL_SUPPORTS_PROTOCOL_BLE#

#define RAIL_SUPPORTS_PROTOCOL_BLE
Value:
RAIL_SUPPORTS_2P4GHZ_BAND

Boolean to indicate whether the selected chip supports BLE.

See also runtime refinement RAIL_SupportsProtocolBLE().


Definition at line 281 of file common/rail_features.h

RAIL_BLE_SUPPORTS_1MBPS_NON_VITERBI#

#define RAIL_BLE_SUPPORTS_1MBPS_NON_VITERBI
Value:
0

Boolean to indicate whether the selected chip supports BLE 1Mbps Non-Viterbi PHY.

See also runtime refinement RAIL_BLE_Supports1MbpsNonViterbi().


Definition at line 292 of file common/rail_features.h

RAIL_BLE_SUPPORTS_1MBPS_VITERBI#

#define RAIL_BLE_SUPPORTS_1MBPS_VITERBI
Value:
RAIL_SUPPORTS_PROTOCOL_BLE

Boolean to indicate whether the selected chip supports BLE 1Mbps Viterbi PHY.

See also runtime refinement RAIL_BLE_Supports1MbpsViterbi().


Definition at line 299 of file common/rail_features.h

RAIL_BLE_SUPPORTS_1MBPS#

#define RAIL_BLE_SUPPORTS_1MBPS
Value:
  (RAIL_BLE_SUPPORTS_1MBPS_NON_VITERBI || RAIL_BLE_SUPPORTS_1MBPS_VITERBI)

Boolean to indicate whether the selected chip supports BLE 1Mbps operation.

See also runtime refinement RAIL_BLE_Supports1Mbps().


Definition at line 306 of file common/rail_features.h

RAIL_BLE_SUPPORTS_2MBPS_NON_VITERBI#

#define RAIL_BLE_SUPPORTS_2MBPS_NON_VITERBI
Value:
0

Boolean to indicate whether the selected chip supports BLE 2Mbps Non-Viterbi PHY.

See also runtime refinement RAIL_BLE_Supports2MbpsNonViterbi().


Definition at line 315 of file common/rail_features.h

RAIL_BLE_SUPPORTS_2MBPS_VITERBI#

#define RAIL_BLE_SUPPORTS_2MBPS_VITERBI
Value:
RAIL_SUPPORTS_PROTOCOL_BLE

Boolean to indicate whether the selected chip supports BLE 2Mbps Viterbi PHY.

See also runtime refinement RAIL_BLE_Supports2MbpsViterbi().


Definition at line 322 of file common/rail_features.h

RAIL_BLE_SUPPORTS_2MBPS#

#define RAIL_BLE_SUPPORTS_2MBPS
Value:
  (RAIL_BLE_SUPPORTS_2MBPS_NON_VITERBI || RAIL_BLE_SUPPORTS_2MBPS_VITERBI)

Boolean to indicate whether the selected chip supports BLE 2Mbps operation.

See also runtime refinement RAIL_BLE_Supports2Mbps().


Definition at line 329 of file common/rail_features.h

RAIL_BLE_SUPPORTS_ANTENNA_SWITCHING#

#define RAIL_BLE_SUPPORTS_ANTENNA_SWITCHING
Value:
0

Boolean to indicate whether the selected chip supports BLE Antenna Switching needed for Angle-of-Arrival receives or Angle-of-Departure transmits.

See also runtime refinement RAIL_BLE_SupportsAntennaSwitching().


Definition at line 340 of file common/rail_features.h

RAIL_BLE_SUPPORTS_CODED_PHY#

#define RAIL_BLE_SUPPORTS_CODED_PHY
Value:
0

Boolean to indicate whether the selected chip supports the BLE Coded PHY used for Long-Range.

See also runtime refinement RAIL_BLE_SupportsCodedPhy().


Definition at line 353 of file common/rail_features.h

RAIL_FEAT_BLE_CODED#

#define RAIL_FEAT_BLE_CODED
Value:
RAIL_BLE_SUPPORTS_CODED_PHY

Backwards-compatible synonym of RAIL_BLE_SUPPORTS_CODED_PHY.


Definition at line 356 of file common/rail_features.h

RAIL_BLE_SUPPORTS_SIMULSCAN_PHY#

#define RAIL_BLE_SUPPORTS_SIMULSCAN_PHY
Value:
0

Boolean to indicate whether the selected chip supports the BLE Simulscan PHY used for simultaneous BLE 1Mbps and Coded PHY reception.

See also runtime refinement RAIL_BLE_SupportsSimulscanPhy().


Definition at line 366 of file common/rail_features.h

RAIL_BLE_SUPPORTS_CTE#

#define RAIL_BLE_SUPPORTS_CTE
Value:
0

Boolean to indicate whether the selected chip supports BLE CTE (Constant Tone Extension) needed for Angle-of-Arrival/Departure transmits.

See also runtime refinement RAIL_BLE_SupportsCte().


Definition at line 378 of file common/rail_features.h

RAIL_BLE_SUPPORTS_QUUPPA#

#define RAIL_BLE_SUPPORTS_QUUPPA
Value:
0

Boolean to indicate whether the selected chip supports the Quuppa PHY.

See also runtime refinement RAIL_BLE_SupportsQuuppa().


Definition at line 387 of file common/rail_features.h

RAIL_BLE_SUPPORTS_IQ_SAMPLING#

#define RAIL_BLE_SUPPORTS_IQ_SAMPLING
Value:
0

Boolean to indicate whether the selected chip supports BLE IQ Sampling needed for Angle-of-Arrival/Departure receives.

See also runtime refinement RAIL_BLE_SupportsIQSampling().


Definition at line 397 of file common/rail_features.h

RAIL_BLE_SUPPORTS_AOX#

#define RAIL_BLE_SUPPORTS_AOX
Value:
(RAIL_BLE_SUPPORTS_ANTENNA_SWITCHING \
|| RAIL_BLE_SUPPORTS_IQ_SAMPLING \
|| RAIL_BLE_SUPPORTS_CTE)

Boolean to indicate whether the selected chip supports some BLE AOX features.


Definition at line 402 of file common/rail_features.h

RAIL_FEAT_BLE_AOX_SUPPORTED#

#define RAIL_FEAT_BLE_AOX_SUPPORTED
Value:
RAIL_BLE_SUPPORTS_AOX

Backwards-compatible synonym of RAIL_BLE_SUPPORTS_AOX.


Definition at line 408 of file common/rail_features.h

RAIL_BLE_SUPPORTS_PHY_SWITCH_TO_RX#

#define RAIL_BLE_SUPPORTS_PHY_SWITCH_TO_RX
Value:
RAIL_SUPPORTS_PROTOCOL_BLE

Boolean to indicate whether the selected chip supports BLE PHY switch to RX functionality, which is used to switch BLE PHYs at a specific time to receive auxiliary packets.

See also runtime refinement RAIL_BLE_SupportsPhySwitchToRx().


Definition at line 428 of file common/rail_features.h

RAIL_FEAT_BLE_PHY_SWITCH_TO_RX#

#define RAIL_FEAT_BLE_PHY_SWITCH_TO_RX
Value:
RAIL_BLE_SUPPORTS_PHY_SWITCH_TO_RX

Backwards-compatible synonym of RAIL_BLE_SUPPORTS_PHY_SWITCH_TO_RX.


Definition at line 433 of file common/rail_features.h

RAIL_SUPPORTS_PROTOCOL_IEEE802154#

#define RAIL_SUPPORTS_PROTOCOL_IEEE802154
Value:
1

Boolean to indicate whether the selected chip supports IEEE 802.15.4.

See also runtime refinement RAIL_SupportsProtocolIEEE802154().


Definition at line 442 of file common/rail_features.h

RAIL_IEEE802154_SUPPORTS_COEX_PHY#

#define RAIL_IEEE802154_SUPPORTS_COEX_PHY
Value:
0

Boolean to indicate whether the selected chip supports the 802.15.4 Wi-Fi Coexistence PHY.

See also runtime refinement RAIL_IEEE802154_SupportsCoexPhy().


Definition at line 453 of file common/rail_features.h

RAIL_FEAT_802154_COEX_PHY#

#define RAIL_FEAT_802154_COEX_PHY
Value:
RAIL_IEEE802154_SUPPORTS_COEX_PHY

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_COEX_PHY.


Definition at line 456 of file common/rail_features.h

RAIL_SUPPORTS_IEEE802154_BAND_2P4#

#define RAIL_SUPPORTS_IEEE802154_BAND_2P4
Value:
(RAIL_SUPPORTS_PROTOCOL_IEEE802154 && RAIL_SUPPORTS_2P4GHZ_BAND)

Boolean to indicate whether the selected chip supports the IEEE 802.15.4 2.4 GHz band variant.

See also runtime refinement RAIL_SupportsIEEE802154Band2P4().


Definition at line 462 of file common/rail_features.h

RAIL_IEEE802154_SUPPORTS_RX_CHANNEL_SWITCHING#

#define RAIL_IEEE802154_SUPPORTS_RX_CHANNEL_SWITCHING
Value:
0

Boolean to indicate whether the selected chip supports the IEEE 802.15.4 2.4 RX channel switching.

See also runtime refinement RAIL_IEEE802154_SupportsRxChannelSwitching().


Definition at line 474 of file common/rail_features.h

RAIL_IEEE802154_SUPPORTS_FEM_PHY#

#define RAIL_IEEE802154_SUPPORTS_FEM_PHY
Value:
(RAIL_SUPPORTS_IEEE802154_BAND_2P4)

Boolean to indicate whether the selected chip supports a front end module.

See also runtime refinement RAIL_IEEE802154_SupportsFemPhy().


Definition at line 480 of file common/rail_features.h

RAIL_IEEE802154_SUPPORTS_E_SUBSET_GB868#

#define RAIL_IEEE802154_SUPPORTS_E_SUBSET_GB868
Value:
RAIL_SUPPORTS_PROTOCOL_IEEE802154

Boolean to indicate whether the selected chip supports IEEE 802.15.4E-2012 feature subset needed for Zigbee R22 GB868.

See also runtime refinement RAIL_IEEE802154_SupportsESubsetGB868().


Definition at line 490 of file common/rail_features.h

RAIL_FEAT_IEEE802154_E_GB868_SUPPORTED#

#define RAIL_FEAT_IEEE802154_E_GB868_SUPPORTED
Value:
RAIL_IEEE802154_SUPPORTS_E_SUBSET_GB868

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_E_SUBSET_GB868.


Definition at line 496 of file common/rail_features.h

RAIL_IEEE802154_SUPPORTS_E_ENHANCED_ACK#

#define RAIL_IEEE802154_SUPPORTS_E_ENHANCED_ACK
Value:
RAIL_IEEE802154_SUPPORTS_E_SUBSET_GB868

Boolean to indicate whether the selected chip supports IEEE 802.15.4E-2012 Enhanced ACKing.

See also runtime refinement RAIL_IEEE802154_SupportsEEnhancedAck().


Definition at line 504 of file common/rail_features.h

RAIL_FEAT_IEEE802154_E_ENH_ACK_SUPPORTED#

#define RAIL_FEAT_IEEE802154_E_ENH_ACK_SUPPORTED
Value:
RAIL_IEEE802154_SUPPORTS_E_ENHANCED_ACK

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_E_ENHANCED_ACK.


Definition at line 510 of file common/rail_features.h

RAIL_IEEE802154_SUPPORTS_E_MULTIPURPOSE_FRAMES#

#define RAIL_IEEE802154_SUPPORTS_E_MULTIPURPOSE_FRAMES
Value:
RAIL_IEEE802154_SUPPORTS_E_SUBSET_GB868

Boolean to indicate whether the selected chip supports receiving IEEE 802.15.4E-2012 Multipurpose frames.

See also runtime refinement RAIL_IEEE802154_SupportsEMultipurposeFrames().


Definition at line 518 of file common/rail_features.h

RAIL_FEAT_IEEE802154_MULTIPURPOSE_FRAME_SUPPORTED#

#define RAIL_FEAT_IEEE802154_MULTIPURPOSE_FRAME_SUPPORTED
Value:
RAIL_IEEE802154_SUPPORTS_E_MULTIPURPOSE_FRAMES

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_E_MULTIPURPOSE_FRAMES.


Definition at line 524 of file common/rail_features.h

RAIL_IEEE802154_SUPPORTS_G_SUBSET_GB868#

#define RAIL_IEEE802154_SUPPORTS_G_SUBSET_GB868
Value:
  ((RAIL_SUPPORTS_PROTOCOL_IEEE802154 != 0) && (RAIL_SUPPORTS_SUBGHZ_BAND != 0))

Boolean to indicate whether the selected chip supports IEEE 802.15.4G-2012 feature subset needed for Zigbee R22 GB868.

See also runtime refinement RAIL_IEEE802154_SupportsGSubsetGB868().


Definition at line 532 of file common/rail_features.h

RAIL_FEAT_IEEE802154_G_GB868_SUPPORTED#

#define RAIL_FEAT_IEEE802154_G_GB868_SUPPORTED
Value:
RAIL_IEEE802154_SUPPORTS_G_SUBSET_GB868

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_G_SUBSET_GB868.


Definition at line 539 of file common/rail_features.h

RAIL_IEEE802154_SUPPORTS_G_DYNFEC#

#define RAIL_IEEE802154_SUPPORTS_G_DYNFEC
Value:
0

Boolean to indicate whether the selected chip supports dynamic FEC See also runtime refinement RAIL_IEEE802154_SupportsGDynFec().


Definition at line 550 of file common/rail_features.h

RAIL_IEEE802154_SUPPORTS_G_MODESWITCH#

#define RAIL_IEEE802154_SUPPORTS_G_MODESWITCH
Value:
0

Boolean to indicate whether the selected chip supports Wi-SUN mode switching See also runtime refinement RAIL_IEEE802154_SupportsGModeSwitch().


Definition at line 562 of file common/rail_features.h

RAIL_IEEE802154_SUPPORTS_G_4BYTE_CRC#

#define RAIL_IEEE802154_SUPPORTS_G_4BYTE_CRC
Value:
RAIL_IEEE802154_SUPPORTS_G_SUBSET_GB868

Boolean to indicate whether the selected chip supports IEEE 802.15.4G-2012 reception and transmission of frames with 4-byte CRC.

See also runtime refinement RAIL_IEEE802154_SupportsG4ByteCrc().


Definition at line 570 of file common/rail_features.h

RAIL_FEAT_IEEE802154_G_4BYTE_CRC_SUPPORTED#

#define RAIL_FEAT_IEEE802154_G_4BYTE_CRC_SUPPORTED
Value:
RAIL_IEEE802154_SUPPORTS_G_4BYTE_CRC

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_G_4BYTE_CRC.


Definition at line 575 of file common/rail_features.h

RAIL_IEEE802154_SUPPORTS_G_UNWHITENED_RX#

#define RAIL_IEEE802154_SUPPORTS_G_UNWHITENED_RX
Value:
RAIL_IEEE802154_SUPPORTS_G_SUBSET_GB868

Boolean to indicate whether the selected chip supports IEEE 802.15.4G-2012 reception of unwhitened frames.

See also runtime refinement RAIL_IEEE802154_SupportsGUnwhitenedRx().


Definition at line 583 of file common/rail_features.h

RAIL_FEAT_IEEE802154_G_UNWHITENED_RX_SUPPORTED#

#define RAIL_FEAT_IEEE802154_G_UNWHITENED_RX_SUPPORTED
Value:
RAIL_IEEE802154_SUPPORTS_G_UNWHITENED_RX

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_G_UNWHITENED_RX.


Definition at line 589 of file common/rail_features.h

RAIL_IEEE802154_SUPPORTS_G_UNWHITENED_TX#

#define RAIL_IEEE802154_SUPPORTS_G_UNWHITENED_TX
Value:
RAIL_IEEE802154_SUPPORTS_G_SUBSET_GB868

Boolean to indicate whether the selected chip supports IEEE 802.15.4G-2012 transmission of unwhitened frames.

See also runtime refinement RAIL_IEEE802154_SupportsGUnwhitenedTx().


Definition at line 597 of file common/rail_features.h

RAIL_FEAT_IEEE802154_G_UNWHITENED_TX_SUPPORTED#

#define RAIL_FEAT_IEEE802154_G_UNWHITENED_TX_SUPPORTED
Value:
RAIL_IEEE802154_SUPPORTS_G_UNWHITENED_TX

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_G_UNWHITENED_TX.


Definition at line 603 of file common/rail_features.h

RAIL_IEEE802154_SUPPORTS_CANCEL_FRAME_PENDING_LOOKUP#

#define RAIL_IEEE802154_SUPPORTS_CANCEL_FRAME_PENDING_LOOKUP
Value:
RAIL_SUPPORTS_PROTOCOL_IEEE802154

Boolean to indicate whether the selected chip supports canceling the frame-pending lookup event RAIL_EVENT_IEEE802154_DATA_REQUEST_COMMAND when the radio transitions to a state that renders the the reporting of this event moot (i.e., too late for the stack to influence the outgoing ACK).

See also runtime refinement RAIL_IEEE802154_SupportsCancelFramePendingLookup().


Definition at line 615 of file common/rail_features.h

RAIL_FEAT_IEEE802154_CANCEL_FP_LOOKUP_SUPPORTED#

#define RAIL_FEAT_IEEE802154_CANCEL_FP_LOOKUP_SUPPORTED
Value:
RAIL_IEEE802154_SUPPORTS_CANCEL_FRAME_PENDING_LOOKUP

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_CANCEL_FRAME_PENDING_LOOKUP.


Definition at line 621 of file common/rail_features.h

RAIL_IEEE802154_SUPPORTS_EARLY_FRAME_PENDING_LOOKUP#

#define RAIL_IEEE802154_SUPPORTS_EARLY_FRAME_PENDING_LOOKUP
Value:
RAIL_SUPPORTS_PROTOCOL_IEEE802154

Boolean to indicate whether the selected chip supports early triggering of the frame-pending lookup event RAIL_EVENT_IEEE802154_DATA_REQUEST_COMMAND just after MAC address fields have been received.

See also runtime refinement RAIL_IEEE802154_SupportsEarlyFramePendingLookup().


Definition at line 631 of file common/rail_features.h

RAIL_FEAT_IEEE802154_EARLY_FP_LOOKUP_SUPPORTED#

#define RAIL_FEAT_IEEE802154_EARLY_FP_LOOKUP_SUPPORTED
Value:
RAIL_IEEE802154_SUPPORTS_EARLY_FRAME_PENDING_LOOKUP

Backwards-compatible synonym of RAIL_IEEE802154_SUPPORTS_EARLY_FRAME_PENDING_LOOKUP.


Definition at line 637 of file common/rail_features.h

RAIL_IEEE802154_SUPPORTS_DUAL_PA_CONFIG#

#define RAIL_IEEE802154_SUPPORTS_DUAL_PA_CONFIG
Value:
0

Boolean to indicate whether the selected chip supports dual PA configs for mode switch or concurrent mode.

See also runtime refinement RAIL_IEEE802154_SupportsDualPaConfig().


Definition at line 646 of file common/rail_features.h

RAIL_SUPPORTS_DBM_POWERSETTING_MAPPING_TABLE#

#define RAIL_SUPPORTS_DBM_POWERSETTING_MAPPING_TABLE
Value:
0

Boolean to indicate whether the selected chip supports the pa power setting table.


Definition at line 653 of file common/rail_features.h

RAIL_IEEE802154_SUPPORTS_CUSTOM1_PHY#

#define RAIL_IEEE802154_SUPPORTS_CUSTOM1_PHY
Value:
0

Boolean to indicate whether the selected chip supports IEEE 802.15.4 PHY with custom settings.


Definition at line 674 of file common/rail_features.h

RAIL_SUPPORTS_PROTOCOL_WI_SUN#

#define RAIL_SUPPORTS_PROTOCOL_WI_SUN
Value:
0

Boolean to indicate whether the selected chip supports Wi-SUN See also runtime refinement RAIL_SupportsProtocolWiSUN().


Definition at line 687 of file common/rail_features.h

RAIL_WMBUS_SUPPORTS_SIMULTANEOUS_T_C_RX#

#define RAIL_WMBUS_SUPPORTS_SIMULTANEOUS_T_C_RX
Value:
0

Boolean to indicate whether the selected chip supports WMBUS simultaneous M2O RX of T and C modes set by RAIL_WMBUS_Config().

See also runtime refinement RAIL_WMBUS_SupportsSimultaneousTCRx().


Definition at line 699 of file common/rail_features.h

RAIL_SUPPORTS_PROTOCOL_ZWAVE#

#define RAIL_SUPPORTS_PROTOCOL_ZWAVE
Value:
0

Boolean to indicate whether the selected chip supports Z-Wave.

See also runtime refinement RAIL_SupportsProtocolZWave().


Definition at line 713 of file common/rail_features.h

RAIL_FEAT_ZWAVE_SUPPORTED#

#define RAIL_FEAT_ZWAVE_SUPPORTED
Value:
RAIL_SUPPORTS_PROTOCOL_ZWAVE

Backwards-compatible synonym of RAIL_SUPPORTS_PROTOCOL_ZWAVE.


Definition at line 716 of file common/rail_features.h

RAIL_ZWAVE_SUPPORTS_ED_PHY#

#define RAIL_ZWAVE_SUPPORTS_ED_PHY
Value:
0

Boolean to indicate whether the selected chip supports energy detect PHY.

See also runtime refinement RAIL_ZWAVE_SupportsEnergyDetectPhy().


Definition at line 723 of file common/rail_features.h

RAIL_ZWAVE_SUPPORTS_CONC_PHY#

#define RAIL_ZWAVE_SUPPORTS_CONC_PHY
Value:
0

Boolean to indicate whether the selected chip supports concurrent PHY.

See also runtime refinement RAIL_ZWAVE_SupportsConcPhy().


Definition at line 731 of file common/rail_features.h

RAIL_SUPPORTS_SQ_PHY#

#define RAIL_SUPPORTS_SQ_PHY
Value:
0

Boolean to indicate whether the selected chip supports SQ-based PHY.

See also runtime refinement RAIL_SupportsSQPhy().


Definition at line 740 of file common/rail_features.h

RAIL_ZWAVE_SUPPORTS_REGION_PTI#

#define RAIL_ZWAVE_SUPPORTS_REGION_PTI
Value:
RAIL_SUPPORTS_PROTOCOL_ZWAVE

Boolean to indicate whether the code supports Z-Wave region information in PTI and newer RAIL_ZWAVE_RegionConfig_t structure See also runtime refinement RAIL_ZWAVE_SupportsRegionPti().


Definition at line 748 of file common/rail_features.h

RAIL_FEAT_ZWAVE_REGION_PTI#

#define RAIL_FEAT_ZWAVE_REGION_PTI
Value:
RAIL_ZWAVE_SUPPORTS_REGION_PTI

Backwards-compatible synonym of RAIL_ZWAVE_SUPPORTS_REGION_PTI.


Definition at line 753 of file common/rail_features.h

RAIL_SUPPORTS_RX_RAW_DATA#

#define RAIL_SUPPORTS_RX_RAW_DATA
Value:
1

Boolean to indicate whether the selected chip supports raw RX data sources other than RAIL_RxDataSource_t::RX_PACKET_DATA.

See also runtime refinement RAIL_SupportsRxRawData().


Definition at line 759 of file common/rail_features.h

RAIL_SUPPORTS_DIRECT_MODE#

#define RAIL_SUPPORTS_DIRECT_MODE
Value:
0

Boolean to indicate whether the selected chip supports direct mode.

See also runtime refinement RAIL_SupportsDirectMode().


Definition at line 772 of file common/rail_features.h

RAIL_SUPPORTS_RX_DIRECT_MODE_DATA_TO_FIFO#

#define RAIL_SUPPORTS_RX_DIRECT_MODE_DATA_TO_FIFO
Value:
0

Boolean to indicate whether the selected chip supports RX direct mode data to FIFO.

See also runtime refinement RAIL_SupportsRxDirectModeDataToFifo().


Definition at line 781 of file common/rail_features.h

RAIL_SUPPORTS_MFM#

#define RAIL_SUPPORTS_MFM
Value:
0

Boolean to indicate whether the selected chip supports MFM protocol.

See also runtime refinement RAIL_SupportsMfm().


Definition at line 790 of file common/rail_features.h

RAIL_IEEE802154_SUPPORTS_SIGNAL_IDENTIFIER#

#define RAIL_IEEE802154_SUPPORTS_SIGNAL_IDENTIFIER
Value:
0

Boolean to indicate whether the selected chip supports 802.15.4 signal detection.


Definition at line 803 of file common/rail_features.h

RAIL_BLE_SUPPORTS_SIGNAL_IDENTIFIER#

#define RAIL_BLE_SUPPORTS_SIGNAL_IDENTIFIER
Value:
0

Boolean to indicate whether the selected chip supports BLE signal detection.


Definition at line 806 of file common/rail_features.h

RAIL_SUPPORTS_RSSI_DETECT_THRESHOLD#

#define RAIL_SUPPORTS_RSSI_DETECT_THRESHOLD
Value:
(0U)

Boolean to indicate whether the selected chip supports configurable RSSI threshold set by RAIL_SetRssiDetectThreshold().

See also runtime refinement RAIL_SupportsRssiDetectThreshold().


Definition at line 816 of file common/rail_features.h

RAIL_SUPPORTS_THERMAL_PROTECTION#

#define RAIL_SUPPORTS_THERMAL_PROTECTION
Value:
(0U)

Boolean to indicate whether the selected chip supports thermal protection set by RAIL_ConfigThermalProtection().

See also runtime refinement RAIL_SupportsThermalProtection().


Definition at line 825 of file common/rail_features.h

RAIL_SUPPORTS_FAST_RX2RX#

#define RAIL_SUPPORTS_FAST_RX2RX
Value:
(0U)

Boolean to indicate whether the selected chip supports fast RX2RX enabled by RAIL_RX_OPTION_FAST_RX2RX.

See also runtime refinement RAIL_SupportsFastRx2Rx().


Definition at line 834 of file common/rail_features.h

RAIL_SUPPORTS_COLLISION_DETECTION#

#define RAIL_SUPPORTS_COLLISION_DETECTION
Value:
(0U)

Boolean to indicate whether the selected chip supports collision detection enabled by RAIL_RX_OPTION_ENABLE_COLLISION_DETECTION See also runtime refinement RAIL_SupportsCollisionDetection().


Definition at line 843 of file common/rail_features.h

RAIL_SUPPORTS_PROTOCOL_SIDEWALK#

#define RAIL_SUPPORTS_PROTOCOL_SIDEWALK
Value:
(0U)

Boolean to indicate whether the selected chip supports Sidewalk protocol.

See also runtime refinement RAIL_SupportsProtocolSidewalk().


Definition at line 852 of file common/rail_features.h