EFR32 Series 2 Long Range Configuration Reference#
NOTE: This section replaces UG460.2: EFR32 Series 2 Long Range Configuration Reference. Further updates to this user guide will be provided here.
To help customers achieve the crucial design element of maximum effective range, Silicon Labs has a Long Range radio profile for the EFR32 Series 2 family of Wireless MCU devices, fully compatible with the existing solution on Series 1. From the current lineup, only SubGHz capable ones are supported, namely FG23/FG25/FG28. This guide introduces the profile, describes its development, and examines underlying details that enable it to realize extended range. It also includes an exercise to build a Range Test example using Simplicity Studio 5 and to explore the Long Range profile, so that you can quickly begin implementation in your next project.
This guide is designed for developers who would like to test long range performance on EFR32 Series 2 devices using Simplicity Studio 5 and Silicon Labs development hardware. It provides instructions to get started using the example applications provided with the Gecko SDK Suite (GSDK) v4.
Keys Points#
- Learn about DSSS 
- Learn about the Long Range Profile 
- Learn about the Radio Configurator 
- Create a Range Test application with a long range PHY 
- Overview measured performance metrics