Public Attributes#
Public Attribute Documentation#
nwk_error_call_back_handler#
void(* nwk_error_call_back_handler) (uint8_t command_type, uint32_t status, const uint8_t *buffer, const uint32_t length)
http_client_response_handler#
void(* http_client_response_handler)(uint16_t status, const uint8_t *buffer, const uint16_t length, const uint32_t more_data)
http_otaf_response_handler#
void(* http_otaf_response_handler) (uint16_t status, const uint8_t *buffer)
rsi_sntp_client_create_response_handler#
void(* rsi_sntp_client_create_response_handler) (uint16_t status, const uint8_t cmd_type, const uint8_t *buffer)
Referenced by rsi_sntp_client_create_async ,  and rsi_call_asynchronous_callback
smtp_client_mail_response_handler#
void(* smtp_client_mail_response_handler) (uint16_t status, const uint8_t cmd_type)
smtp_client_delete_response_handler#
void(* smtp_client_delete_response_handler) (uint16_t status, const uint8_t cmd_type)
ftp_directory_list_call_back_handler#
void(* ftp_directory_list_call_back_handler) (uint16_t status, uint8_t *directory_list, uint16_t length, uint8_t end_of_list)
ftp_file_read_call_back_handler#
void(* ftp_file_read_call_back_handler) (uint16_t status, uint8_t *file_content, uint16_t content_length, uint8_t end_of_file)
data_transfer_complete_handler#
void(* data_transfer_complete_handler) (int32_t sockID, uint16_t length)
rsi_webpage_request_handler#
void(* rsi_webpage_request_handler) (uint8_t type, uint8_t *url_name, uint8_t *post_content_buffer, uint32_t post_content_length, uint32_t status)
rsi_json_object_update_handler#
void(* rsi_json_object_update_handler) (uint8_t *file_name, uint8_t *json_object, uint32_t length, uint32_t status)
rsi_wireless_fw_upgrade_handler#
void(* rsi_wireless_fw_upgrade_handler) (uint8_t type, uint32_t status)
rsi_json_object_event_handler#
void(* rsi_json_object_event_handler) (uint32_t status, uint8_t *json_object_str, uint32_t length)
rsi_pop3_client_mail_response_handler#
void(* rsi_pop3_client_mail_response_handler) (uint16_t status, uint8_t cmd_type, const uint8_t *buffer)
rsi_http_client_put_response_handler#
void(* rsi_http_client_put_response_handler) (uint16_t status, uint8_t cmd_type, const uint8_t *buffer, uint16_t length, const uint8_t end_of_put_pkt)
Referenced by rsi_http_client_put_create ,  and rsi_http_client_put_start
rsi_http_client_post_data_response_handler#
void(* rsi_http_client_post_data_response_handler)(uint16_t status, const uint8_t *buffer, const uint16_t length, const uint32_t more_data)
rsi_ota_fw_up_response_handler#
void(* rsi_ota_fw_up_response_handler) (uint16_t status, uint16_t chunk_number)
rsi_dns_update_rsp_handler#
void(* rsi_dns_update_rsp_handler) (uint16_t status)
Referenced by rsi_dns_update ,  and rsi_call_asynchronous_callback
rsi_emb_mqtt_remote_terminate_handler#
void(* rsi_emb_mqtt_remote_terminate_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
rsi_emb_mqtt_publish_message_callback#
void(* rsi_emb_mqtt_publish_message_callback) (uint16_t status, uint8_t *buffer, const uint32_t length)
rsi_emb_mqtt_keep_alive_timeout_callback#
void(* rsi_emb_mqtt_keep_alive_timeout_callback) (uint16_t status, uint8_t *buffer, const uint32_t length)
rsi_send_large_data_async_complete_callback#
void(* rsi_send_large_data_async_complete_callback) (uint32_t sock_id, uint16_t status, uint16_t length)