Public Attribute Documentation#
io_capability#
uint8_t io_capability
Device input output capability
0x00 - Display Only
0x01 - Display Yes/No
0x02 - Keyboard Only
0x03 - No Input No Output 0x04 - Keyboard Dispaly
auth_req#
uint8_t auth_req
Authentication Request contains bonding type
MITM Request - BIT(2)
Secure Connections - BIT(3)
Keypress - BIT(4)
CT2 - BIT(5)
ini_key_distribution#
uint8_t ini_key_distribution
Initiator generates/requires the no .of keys after successful paring
BIT(0) - EncKey: Initiator shall distribute LTK followed by EDIV and Rand
BIT(1) - IdKey : Initiator shall distribute IRK followed by its address
BIT(2) - Sign : Initiator shall distribute CSRK
BIT(3) - BIT(7): Reserved for future use
rsp_key_distribution#
uint8_t rsp_key_distribution
Responder generates/requires the no .of keys after successful paring
BIT(0) - EncKey: Responder shall distribute LTK followed by EDIV and Rand
BIT(1) - IdKey : Responder shall distribute IRK followed by its address
BIT(2) - Sign : Responder shall distribute CSRK
BIT(3) - BIT(7): Reserved for future use