Public Attributes#

uint8_t
uint8_t
uint8_t
uint16_t
uint8_t
uint8_t

Public Attribute Documentation#

dev_addr#

uint8_t dev_addr[RSI_DEV_ADDR_LEN]

Remote device Address


enabled#

uint8_t enabled

Status of the Encryption
ENCRYPT_ENABLED BIT(0) --> To indicate or set encryption is enabled AUTH_LTK_OR_STK_ENC
BIT(1) --> To indicate or set Authenticated Pairing and Encryption UN_AUTH_LTK_OR_STK_ENC
BIT(2) --> To indicate or set UnAuthenticated pairing and Encryption AUTH_LTK_WITH_LE_SC_ENC
BIT(3) --> To indicate or set Authenticated Pairing and Enc with LE SC


sc_enable#

uint8_t sc_enable

BLE Secure Connections Enable/disable indication
0 --> Disable
1 --> Enable


localediv#

uint16_t localediv

Local device EDIV


localrand#

uint8_t localrand[8]

Local RAND


localltk#

uint8_t localltk[16]

Local Long term Key


dev_addr_type#

uint8_t dev_addr_type

Remote Device Address type