Public Attribute Documentation#
io_capability#
uint8_t io_capability
Device input output capability 
 0x00 - Display Only 
 0x01 - Display Yes/No 
 0x02 - Keyboard Only 
 0x03 - No Input No Output 0x04 - Keyboard Dispaly 
auth_req#
uint8_t auth_req
Authentication Request contains bonding type 
MITM Request - BIT(2) 
Secure Connections - BIT(3) 
Keypress - BIT(4) 
CT2 - BIT(5) 
ini_key_distribution#
uint8_t ini_key_distribution
Initiator generates/requires the no .of keys after successful paring 
BIT(0) - EncKey: Initiator shall distribute LTK followed by EDIV and Rand 
BIT(1) - IdKey : Initiator shall distribute IRK followed by its address 
BIT(2) - Sign : Initiator shall distribute CSRK 
BIT(3) - BIT(7): Reserved for future use 
rsp_key_distribution#
uint8_t rsp_key_distribution
Responder generates/requires the no .of keys after successful paring 
BIT(0) - EncKey: Responder shall distribute LTK followed by EDIV and Rand 
BIT(1) - IdKey : Responder shall distribute IRK followed by its address 
BIT(2) - Sign : Responder shall distribute CSRK 
BIT(3) - BIT(7): Reserved for future use