Public Attribute Documentation#
io_cap#
uint8_t io_cap
Device input output capability 
 0x00 - Display Only 
 0x01 - Display Yes/No 
 0x02 - Keyboard Only 
 0x03 - No Input No Output 0x04 - Keyboard Dispaly 
auth_req#
uint8_t auth_req
Authentication Request contains bonding type 
 MITM Request - BIT(2) 
 Secure Connections - BIT(3) 
 Keypress - BIT(4) 
 CT2 - BIT(5) 
ini_key_distrb#
uint8_t ini_key_distrb
Initiator generates/requires the no .of keys after successful paring 
BIT(0) - EncKey: Initiator shall distribute LTK followed by EDIV and Rand 
BIT(1) - IdKey : Initiator shall distribute IRK followed by its address 
BIT(2) - Sign : Initiator shall distribute CSRK 
BIT(3) - BIT(7): Reserved for future use 
resp_key_distrb#
uint8_t resp_key_distrb
Responder generates/requires the no .of keys after successful paring 
BIT(0) - EncKey: Responder shall distribute LTK followed by EDIV and Rand 
BIT(1) - IdKey : Responder shall distribute IRK followed by its address 
BIT(2) - Sign : Responder shall distribute CSRK 
BIT(3) - BIT(7): Reserved for future use