AR command structure.

Public Attribute Documentation#

opcode#

uint8_t opcode[2]

ar_enable#

uint16_t ar_enable

_3m_state_continuous_fail_threshold#

uint16_t _3m_state_continuous_fail_threshold

_3m_state_absolute_fail_threshold#

uint16_t _3m_state_absolute_fail_threshold

_3m_state_relative_fail_threshold#

uint16_t _3m_state_relative_fail_threshold

_2m_state_pass_threshold#

uint16_t _2m_state_pass_threshold

_2m_state_continuous_pass_threshold#

uint16_t _2m_state_continuous_pass_threshold