Public Attribute Documentation#
max_tx_latency#
uint16_t max_tx_latency
Maximum latency for data being transmitted from the local device to the remote device
min_remote_timeout#
uint16_t min_remote_timeout
Base sniff subrate timeout in baseband slots that the remote device use
min_local_timeout#
uint16_t min_local_timeout
Base sniff subrate timeout in baseband slots that the local device use