Public Attributes#
uint32_t
uint32_t
rsi_mutex_handle_t
rsi_mutex_handle_t
rsi_mutex_handle_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
uint8_t
uint8_t
uint8_t
uint8_t
uint8_t
uint8_t
uint8_t
uint8_t
volatile uint8_t
volatile int32_t
volatile uint8_t
volatile int32_t
volatile uint8_t
volatile uint8_t
volatile uint32_t
volatile uint32_t
volatile uint32_t
uint32_t
uint32_t
uint32_t
uint32_t
uint32_t
uint8_t
uint32_t
timer flag
volatile rsi_device_state_t
uint8_t *
uint32_t
uint8_t
uint8_t
Public Attribute Documentation#
rom_version_info#
uint32_t rom_version_info
Referenced by rsi_bl_waitfor_boardready , and rsi_get_rom_version
tx_mutex#
rsi_mutex_handle_t tx_mutex
Referenced by rsi_common_cb_init , rsi_driver_deinit , rsi_rx_event_handler , and rsi_tx_event_handler
debug_prints_mutex#
rsi_mutex_handle_t debug_prints_mutex
Referenced by rsi_common_cb_init , and rsi_driver_deinit
nwk_sem#
rsi_semaphore_handle_t nwk_sem
Referenced by rsi_driver_deinit , rsi_driver_process_wlan_recv_cmd , rsi_post_waiting_nwk_semaphore , and rsi_wlan_cb_init
common_cmd_send_sem#
rsi_semaphore_handle_t common_cmd_send_sem
Referenced by rsi_check_and_update_cmd_state , rsi_common_cb_init , rsi_driver_deinit , and rsi_post_waiting_common_semaphore
nwk_cmd_send_sem#
rsi_semaphore_handle_t nwk_cmd_send_sem
Referenced by rsi_check_and_update_cmd_state , rsi_driver_deinit , rsi_post_waiting_nwk_semaphore , and rsi_wlan_cb_init
bt_wait_bitmap#
uint8_t bt_wait_bitmap
Referenced by rsi_bt_clear_wait_bitmap , rsi_bt_set_wait_bitmap , rsi_check_waiting_cmds , and rsi_post_waiting_bt_semaphore
nwk_status#
volatile int32_t nwk_status
Referenced by rsi_wlan_get_nwk_status , and rsi_wlan_set_nwk_status
wlan_cmd_state#
volatile uint8_t wlan_cmd_state
Referenced by rsi_update_wlan_cmd_state_to_free_state , and rsi_update_wlan_cmd_state_to_progress_state
driver_timer_start#
volatile uint32_t driver_timer_start
Referenced by rsi_error_timeout_and_clear_events , and rsi_tx_event_handler
driver_rx_timer_start#
volatile uint32_t driver_rx_timer_start
Referenced by rsi_error_timeout_and_clear_events , and rsi_rx_event_handler
non_pref_chan_read_buff#
char non_pref_chan_read_buff[RSI_SINGLE_NON_PREF_CHAN_PARAMS_LEN *RSI_MAX_POSSIBLE_SINGLE_BAND_CHANNEL]
device_state#
volatile rsi_device_state_t device_state
Referenced by rsi_check_and_update_cmd_state , rsi_device_deinit , rsi_device_init , rsi_driver_deinit , and rsi_wireless_init
rsi_wait_timeout_handler_error_cb#
void(* rsi_wait_timeout_handler_error_cb) (int32_t status, uint32_t cmd_type)
nwk_app_buffer#
uint8_t* nwk_app_buffer
Referenced by rsi_dns_req , and rsi_driver_process_wlan_recv_cmd
nwk_app_buffer_length#
uint32_t nwk_app_buffer_length
Referenced by rsi_dns_req , and rsi_driver_process_wlan_recv_cmd