Public Attributes#
uint32_t
uint8_t
uint32_t
uint8_t
void(*
uint16_t
uint8_t
uint16_t
uint8_t
uint8_t
scan results to host
uint32_t
socket connection request pending
uint32_t
network command request pending
uint16_t
Number of packets in TX test mode.
Public Attribute Documentation#
rsi_uart_data_ack_check#
uint8_t rsi_uart_data_ack_check
Referenced by rsi_driver_process_wlan_recv_cmd , and rsi_send
switch_proto_callback#
void(* switch_proto_callback) (uint16_t mode, uint8_t *bt_disabled_status)
Referenced by rsi_bt_callbacks_handler , and rsi_driver_process_common_recv_cmd
nwk_callbacks#
rsi_nwk_callback_t nwk_callbacks
Referenced by rsi_call_asynchronous_callback , rsi_chunk_data_tx_done_cb , rsi_dhcp_user_class , rsi_dns_req_async , rsi_dns_update , rsi_driver_process_wlan_recv_cmd , rsi_emb_mqtt_register_call_back , rsi_ftp_directory_list_async , rsi_ftp_file_read_aysnc , rsi_http_client_async , rsi_http_client_post_data , rsi_http_client_put_create , rsi_http_client_put_start , rsi_http_otaf_async , rsi_nwk_register_callbacks , rsi_ota_firmware_upgradation , rsi_sendto_async_non_rom , rsi_sntp_client_create_async , rsi_wlan_nwk_register_json_event_cb , rsi_wlan_nwk_register_json_update_cb , rsi_wlan_nwk_register_send_large_data_event_cb , rsi_wlan_nwk_register_webpage_req_cb , and rsi_wlan_nwk_register_wireless_fw_upgrade_cb
callback_list#
rsi_callback_cb_t callback_list
Referenced by rsi_call_asynchronous_callback , rsi_driver_process_common_recv_cmd , rsi_driver_process_recv_data_non_rom , rsi_driver_process_wlan_recv_cmd , rsi_post_waiting_semaphore , rsi_register_auto_config_rsp_handler , rsi_rx_event_handler , rsi_wlan_csi_config_async , rsi_wlan_process_raw_data , and rsi_wlan_register_callbacks
wlan_radio#
uint8_t wlan_radio
Referenced by rsi_driver_process_wlan_recv_cmd , and rsi_handle_slp_wkp
ps_listen_interval#
uint16_t ps_listen_interval
Referenced by rsi_driver_common_send_cmd , and rsi_wlan_power_save_with_listen_interval
scan_results_to_host#
uint8_t scan_results_to_host
scan results to host
Referenced by rsi_driver_process_wlan_recv_cmd , and rsi_wlan_scan_async_with_bitmap_options
socket_cmd_rsp_pending#
uint32_t socket_cmd_rsp_pending
socket connection request pending
Referenced by rsi_driver_process_wlan_recv_cmd , and rsi_post_waiting_semaphore
nwk_cmd_rsp_pending#
uint32_t nwk_cmd_rsp_pending
network command request pending
Referenced by rsi_call_asynchronous_callback , and rsi_driver_process_wlan_recv_cmd