Silicon LabsDocumentationCommunity
Silabs Logo
Developer Documentation
  • Home
  • Training
  • Support
  • Github
    • Login
    • Register
  • Silabs Search
  • Silabs Home
  • //
    • Wi-Fi//RS9116 SDK//Version 2.13.0
Logo

RS9116 SDK

  • Overview
    • Release Notes
      • Getting Started
      • Developer Guide
        • Simple API Reference
        • AT Command Programming Reference
          • Example Applications
          • Application Notes
            • Additional Resources
            You are viewing documentation for version:

            host descriptor structure

            Public Attributes#

            uint8_t
            frame_len_queue_no
            uint8_t
            frame_type
            uint8_t
            reserved
            uint8_t
            status
            uint8_t
            reserved1

            Public Attribute Documentation#

            frame_len_queue_no#

            uint8_t frame_len_queue_no

            Referenced by rsi_frame_write , rsi_secure_ping_pong_wr , and rsi_spi_frame_dsc_wr

            frame_type#

            uint8_t frame_type

            reserved#

            uint8_t reserved

            status#

            uint8_t status

            reserved1#

            uint8_t reserved1

            Table of Contents

            • Public Attributes
            • Public Attributes Documentation

            Logo
            Version HistorySupportAbout UsCommunityContact UsPrivacy and TermsSite Feedback
            Copyright © 2026 Silicon Laboratories. All rights reserved.