You are viewing documentation for version:2.14.0PDFPublic Attributes#uint8_ttcp_stack_useduint8_tdhcp_enableuint8_tip_addressuint8_tsn_maskuint8_tdefault_gwuint8_tdhcp6_enableuint8_tprefix_lengthuint8_tip6_addressuint8_tdeafault_gwPublic Attribute Documentation#tcp_stack_used#uint8_t tcp_stack_useddhcp_enable#uint8_t dhcp_enableip_address#uint8_t ip_address[4]sn_mask#uint8_t sn_mask[4]default_gw#uint8_t default_gw[4]dhcp6_enable#uint8_t dhcp6_enableprefix_length#uint8_t prefix_length[2]ip6_address#uint8_t ip6_address[16]deafault_gw#uint8_t deafault_gw[16]