You are viewing documentation for version:2.14.0PDFPublic Attributes#uint8_tdev_addruint16_tremote_mtu_sizeuint16_tlocal_mtu_sizeuint8_tinitiated_rolePublic Attribute Documentation#dev_addr#uint8_t dev_addr[RSI_DEV_ADDR_LEN]uint8_t[6], remote device address remote_mtu_size#uint16_t remote_mtu_sizeuint8_t[2], Remote MTU Size local_mtu_size#uint16_t local_mtu_sizeuint8_t[2], Local MTU Size initiated_role#uint8_t initiated_roleuint8_t Initiated role, who initiated mtu exchange PEER_DEVICE_INITATED_MTU_EXCHANGE 0x01 LOCAL_DEVICE_INITATED_MTU_EXCHANGE 0x02