You are viewing documentation for version:2.14.0PDFPublic Attributes#uint8_topermodeuint8_tfeature_bit_mapuint8_ttcp_ip_feature_bit_mapuint8_tcustom_feature_bit_mapuint8_text_custom_feature_bit_mapuint8_tbt_feature_bit_mapuint8_text_tcp_ip_feature_bit_mapuint8_tble_feature_bit_mapuint8_tble_ext_feature_bit_mapuint8_tconfig_feature_bit_mapPublic Attribute Documentation#opermode#uint8_t opermode[4]feature_bit_map#uint8_t feature_bit_map[4]tcp_ip_feature_bit_map#uint8_t tcp_ip_feature_bit_map[4]custom_feature_bit_map#uint8_t custom_feature_bit_map[4]ext_custom_feature_bit_map#uint8_t ext_custom_feature_bit_map[4]bt_feature_bit_map#uint8_t bt_feature_bit_map[4]ext_tcp_ip_feature_bit_map#uint8_t ext_tcp_ip_feature_bit_map[4]ble_feature_bit_map#uint8_t ble_feature_bit_map[4]ble_ext_feature_bit_map#uint8_t ble_ext_feature_bit_map[4]config_feature_bit_map#uint8_t config_feature_bit_map[4]