You are viewing documentation for version:2.5AR command structure. Public Attributes#uint8_topcodeuint16_tar_enableuint16_t_3m_state_continuous_fail_thresholduint16_t_3m_state_absolute_fail_thresholduint16_t_3m_state_relative_fail_thresholduint16_t_2m_state_pass_thresholduint16_t_2m_state_continuous_pass_thresholdPublic Attribute Documentation#opcode#uint8_t opcode[2]ar_enable#uint16_t ar_enable_3m_state_continuous_fail_threshold#uint16_t _3m_state_continuous_fail_threshold_3m_state_absolute_fail_threshold#uint16_t _3m_state_absolute_fail_threshold_3m_state_relative_fail_threshold#uint16_t _3m_state_relative_fail_threshold_2m_state_pass_threshold#uint16_t _2m_state_pass_threshold_2m_state_continuous_pass_threshold#uint16_t _2m_state_continuous_pass_threshold