Public Attributes#

uint8_t
int8_t *
int32_t
int32_t
uint32_t
int32_t
uint32_t
uint8_t
uint16_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
uint16_t
uint32_t
uint16_t
uint32_t
uint8_t

max retransmission timeout value.

uint16_t

Public Attribute Documentation#

max_tcp_retries#

uint8_t max_tcp_retries

vap_id#

uint8_t vap_id

tcp_keepalive_initial_time#

uint8_t tcp_keepalive_initial_time[2]

accept_call_back_handler#

void(* accept_call_back_handler) (int32_t sock_id, int16_t dest_port, uint8_t *ip_addr, int16_t ip_version)

rsi_sock_data_tx_done_cb#

void(* rsi_sock_data_tx_done_cb) (int32_t sockID, int16_t status, uint16_t total_data_sent)

buffer#

int8_t* buffer

offset#

int32_t offset

rem_len#

int32_t rem_len

more_data#

uint32_t more_data

flags#

int32_t flags

ssl_bitmap#

uint32_t ssl_bitmap

ssl_bitmap#

uint8_t ssl_bitmap

high_performance_socket#

uint8_t high_performance_socket

socket_wait_bitmap#

uint8_t socket_wait_bitmap

recv_pending_bit#

uint8_t recv_pending_bit

tcp_retry_transmit_timer#

uint8_t tcp_retry_transmit_timer

tcp_mss#

uint16_t tcp_mss

socket_sem#

rsi_semaphore_handle_t socket_sem

sock_recv_sem#

rsi_semaphore_handle_t sock_recv_sem

sock_send_sem#

rsi_semaphore_handle_t sock_send_sem

socket_terminate_indication#

uint8_t socket_terminate_indication

socket_status#

int32_t socket_status

mss#

uint16_t mss

wait_to_connect#

uint8_t wait_to_connect

sock_non_block#

uint8_t sock_non_block

no_of_tls_extensions#

uint16_t no_of_tls_extensions

extension_offset#

uint16_t extension_offset

tls_extension_data#

uint8_t tls_extension_data[MAX_SIZE_OF_EXTENSION_DATA]

window_size#

uint32_t window_size

close_pending#

uint8_t close_pending

more_rx_data_pending#

uint8_t more_rx_data_pending

tos#

uint16_t tos

tos#

uint32_t tos

max_retransmission_timeout_value#

uint8_t max_retransmission_timeout_value

max retransmission timeout value.


ssl_buff_len#

uint16_t ssl_buff_len