Public Attribute Documentation#

status#

volatile int32_t status

Definition at line 201 of file include/rsi_bt_common.h

state#

uint16_t state

Definition at line 204 of file include/rsi_bt_common.h

bt_mutex#

rsi_mutex_handle_t bt_mutex

Definition at line 207 of file include/rsi_bt_common.h

expected_response_buffer#

void* expected_response_buffer

Definition at line 210 of file include/rsi_bt_common.h

expected_response_type#

uint16_t expected_response_type

Definition at line 213 of file include/rsi_bt_common.h

sync_rsp#

uint8_t sync_rsp

Definition at line 216 of file include/rsi_bt_common.h

dev_type#

uint8_t dev_type

Definition at line 219 of file include/rsi_bt_common.h

bt_cmd_sem#

rsi_semaphore_handle_t bt_cmd_sem

Definition at line 222 of file include/rsi_bt_common.h

bt_sem#

rsi_semaphore_handle_t bt_sem

Definition at line 225 of file include/rsi_bt_common.h

bt_tx_pool#

rsi_pkt_pool_t bt_tx_pool

Definition at line 228 of file include/rsi_bt_common.h

app_buffer#

uint8_t* app_buffer

Definition at line 231 of file include/rsi_bt_common.h

app_buffer_length#

uint32_t app_buffer_length

Definition at line 234 of file include/rsi_bt_common.h

bt_global_cb#

rsi_bt_global_cb_t* bt_global_cb

Definition at line 236 of file include/rsi_bt_common.h

directed_addr#

uint8_t directed_addr[RSI_DEV_ADDR_LEN]

Definition at line 239 of file include/rsi_bt_common.h

remote_ble_info#

rsi_remote_ble_info_t remote_ble_info[MAX_REMOTE_BLE_DEVICES]

Definition at line 243 of file include/rsi_bt_common.h

buf_status#

uint8_t buf_status

Definition at line 246 of file include/rsi_bt_common.h

cmd_status#

uint8_t cmd_status

Definition at line 249 of file include/rsi_bt_common.h

remote_ble_index#

uint8_t remote_ble_index

Definition at line 252 of file include/rsi_bt_common.h

async_status#

volatile int32_t async_status

Definition at line 255 of file include/rsi_bt_common.h