Public Attribute Documentation#
enabled#
uint8_t enabled
Status of the Encryption ENCRYPT_ENABLED BIT(0) --> To indicate or set encryption is enabled AUTH_LTK_OR_STK_ENC BIT(1) --> To indicate or set Authenticated Pairing and Encryption UN_AUTH_LTK_OR_STK_ENC BIT(2) --> To indicate or set UnAuthenticated pairing and Encryption AUTH_LTK_WITH_LE_SC_ENC BIT(3) --> To indicate or set Authenticated Pairing and Enc with LE SC
sc_enable#
uint8_t sc_enable
BLE Secure Connections Enable/disable indication 0 --> Disable 1 --> Enable