Silicon LabsDocumentationCommunity
Silabs Logo
Developer Documentation
  • Home
  • Training
  • Support
  • Github
    • Login
    • Register
  • Silabs Search
  • Silabs Home
  • //
    • Wi-Fi//RS9116W WiSeConnect//Version 2.8.0
Logo

RS9116W WiSeConnect

  • Overview
    • Getting Started
      • Simple API Reference
      • AT Command Programming Reference
        • Example Applications
        • Application Notes
        • Release Notes
          • Additional Resources
          You are viewing documentation for version:

          host descriptor structure

          Public Attributes#

          uint8_t
          frame_len_queue_no
          uint8_t
          frame_type
          uint8_t
          reserved
          uint8_t
          status
          uint8_t
          reserved1

          Public Attribute Documentation#

          frame_len_queue_no#

          uint8_t frame_len_queue_no

          Referenced by rsi_frame_write , and rsi_spi_frame_dsc_wr

          frame_type#

          uint8_t frame_type

          reserved#

          uint8_t reserved

          status#

          uint8_t status

          reserved1#

          uint8_t reserved1

          Table of Contents

          • Public Attributes
          • Public Attributes Documentation

          Logo
          Version HistorySupportAbout UsCommunityContact UsPrivacy and TermsSite Feedback
          Copyright © 2026 Silicon Laboratories. All rights reserved.