You are viewing documentation for version:2.8.0Public Attributes#uint8_tip_versionuint8_tsocket_typeuint8_tsocket_iduint8_tmodule_portuint8_tdst_portuint8_tipv4_addruint8_tipv6_addrunion rsi_rsp_socket_create_s::@11module_ip_addrunion rsi_rsp_socket_create_s::@12dest_ip_addruint8_tmssuint8_twindow_sizePublic Attribute Documentation#ip_version#uint8_t ip_version[2]socket_type#uint8_t socket_type[2]socket_id#uint8_t socket_id[2]module_port#uint8_t module_port[2]dst_port#uint8_t dst_port[2]ipv4_addr#uint8_t ipv4_addr[4]ipv6_addr#uint8_t ipv6_addr[16]module_ip_addr#union rsi_rsp_socket_create_s::@11 module_ip_addrdest_ip_addr#union rsi_rsp_socket_create_s::@12 dest_ip_addrmss#uint8_t mss[2]window_size#uint8_t window_size[4]