Public Attributes#

uint8_t
int8_t *
int32_t
int32_t
uint32_t
int32_t
uint32_t
uint8_t
uint16_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
uint16_t
uint32_t
uint16_t
uint32_t
uint8_t

max retransmission timeout value.

uint16_t

Public Attribute Documentation#

max_tcp_retries#

uint8_t max_tcp_retries

Definition at line 54 of file include/rsi_wlan_non_rom.h

vap_id#

uint8_t vap_id

Definition at line 56 of file include/rsi_wlan_non_rom.h

tcp_keepalive_initial_time#

uint8_t tcp_keepalive_initial_time[2]

Definition at line 59 of file include/rsi_wlan_non_rom.h

accept_call_back_handler#

void(* accept_call_back_handler) (int32_t sock_id, int16_t dest_port, uint8_t *ip_addr, int16_t ip_version)

Definition at line 62 of file include/rsi_wlan_non_rom.h

rsi_sock_data_tx_done_cb#

void(* rsi_sock_data_tx_done_cb) (int32_t sockID, int16_t status, uint16_t total_data_sent)

Definition at line 64 of file include/rsi_wlan_non_rom.h

buffer#

int8_t* buffer

Definition at line 67 of file include/rsi_wlan_non_rom.h

offset#

int32_t offset

Definition at line 69 of file include/rsi_wlan_non_rom.h

rem_len#

int32_t rem_len

Definition at line 71 of file include/rsi_wlan_non_rom.h

more_data#

uint32_t more_data

Definition at line 73 of file include/rsi_wlan_non_rom.h

flags#

int32_t flags

Definition at line 75 of file include/rsi_wlan_non_rom.h

ssl_bitmap#

uint32_t ssl_bitmap

Definition at line 79 of file include/rsi_wlan_non_rom.h

ssl_bitmap#

uint8_t ssl_bitmap

Definition at line 81 of file include/rsi_wlan_non_rom.h

high_performance_socket#

uint8_t high_performance_socket

Definition at line 85 of file include/rsi_wlan_non_rom.h

socket_wait_bitmap#

uint8_t socket_wait_bitmap

Definition at line 87 of file include/rsi_wlan_non_rom.h

recv_pending_bit#

uint8_t recv_pending_bit

Definition at line 88 of file include/rsi_wlan_non_rom.h

tcp_retry_transmit_timer#

uint8_t tcp_retry_transmit_timer

Definition at line 90 of file include/rsi_wlan_non_rom.h

tcp_mss#

uint16_t tcp_mss

Definition at line 92 of file include/rsi_wlan_non_rom.h

socket_sem#

rsi_semaphore_handle_t socket_sem

Definition at line 94 of file include/rsi_wlan_non_rom.h

sock_recv_sem#

rsi_semaphore_handle_t sock_recv_sem

Definition at line 95 of file include/rsi_wlan_non_rom.h

sock_send_sem#

rsi_semaphore_handle_t sock_send_sem

Definition at line 97 of file include/rsi_wlan_non_rom.h

socket_terminate_indication#

uint8_t socket_terminate_indication

Definition at line 98 of file include/rsi_wlan_non_rom.h

socket_status#

int32_t socket_status

Definition at line 100 of file include/rsi_wlan_non_rom.h

mss#

uint16_t mss

Definition at line 102 of file include/rsi_wlan_non_rom.h

wait_to_connect#

uint8_t wait_to_connect

Definition at line 103 of file include/rsi_wlan_non_rom.h

sock_non_block#

uint8_t sock_non_block

Definition at line 104 of file include/rsi_wlan_non_rom.h

no_of_tls_extensions#

uint16_t no_of_tls_extensions

Definition at line 105 of file include/rsi_wlan_non_rom.h

extension_offset#

uint16_t extension_offset

Definition at line 106 of file include/rsi_wlan_non_rom.h

tls_extension_data#

uint8_t tls_extension_data[MAX_SIZE_OF_EXTENSION_DATA]

Definition at line 107 of file include/rsi_wlan_non_rom.h

window_size#

uint32_t window_size

Definition at line 108 of file include/rsi_wlan_non_rom.h

close_pending#

uint8_t close_pending

Definition at line 110 of file include/rsi_wlan_non_rom.h

more_rx_data_pending#

uint8_t more_rx_data_pending

Definition at line 113 of file include/rsi_wlan_non_rom.h

tos#

uint16_t tos

Definition at line 117 of file include/rsi_wlan_non_rom.h

tos#

uint32_t tos

Definition at line 119 of file include/rsi_wlan_non_rom.h

max_retransmission_timeout_value#

uint8_t max_retransmission_timeout_value

max retransmission timeout value.


Definition at line 123 of file include/rsi_wlan_non_rom.h

ssl_buff_len#

uint16_t ssl_buff_len

Definition at line 124 of file include/rsi_wlan_non_rom.h