Application Notes#
The Application Notes listed below cover key topics related to RS9116W WiSeConnectâ„¢. For a complete list of technical documentation and resources, see: RS9116 Technical Resources.
Wi-Fi Regulatory Testing App Note#
- Guide for Wi-Fi regulatory testing 
- Hardware and software requirements and setup 
- Configure and execute regulatory test modes 
Bluetooth Regulatory Testing App Note#
- Guide for Bluetooth and BLE regulatory testing 
- Hardware and software requirements and setup 
- Configure and execute regulatory test modes 
Power Save App Note#
- Guide to evaluate low power features using the RS9116 EVK 
- Hardware and software requirements and setup 
- Procedure for performing power measurements 
Wi-Fi Throughput App Note#
- Guide to evaluate and measure Wi-Fi throughput using the RS9116 EVK 
- Hardware and software requirements and setup 
- Setup and use the throughput reference project 
- Procedure for performing throughput measurements 
Firmware Update App Note#
- Guide to firmware update mechanisms offered for RS9116W 
- Describes firmware update options using SPI, USB and Wireless interfaces 
SPI Protocol App Note#
- Details of the SPI implementation of the RS9116W 
RS9113 to RS9116 Migration Guide#
- Guide for migrating an application from (legacy) RS9113 products to RS9116W 
- RS9113 and RS9116 part number compatibility 
- Hardware and software migration requirements