Silabs Logo
Developer Documentation
  • Home
  • Training
  • Community
  • Support
  • Github
    • Login
    • Register
  • Silabs Search
  • Silabs Home
  • //
    • Software Documentation//Wi-Fi Application Notes//Version 1.0.3
      //AN1416: SiWx917 SoC Memory Map
Logo

Wi-Fi Application Notes

    • AN1416: SiWx917 SoC Memory Map
      • Overview
      • Introduction
      • Memory(s) in SiWG917
      • Flash Memory
      • Static Random Access Memory (SRAM)
      • Pseudo Static Random Access Memory (PSRAM)
      • Ultra-low-power SRAM (ULP SRAM)
      • Memory Configuration
      • Applications - Memory Occupancy
      • How to Calculate Flash Memory and RAM Usage
    • AN1428: SiWx917 Debug Lock
      • AN1429: SiWx917 SoC Throughput
        • AN1430: SiWG917 Low Power Application Note
          • AN1431: SiWx917 SoC Firmware Update
            • AN1432: SiWx917 NCP SPI Protocol Application Note
              • AN1433: SiWx917 NCP Low Power
                • AN1434: SiWx917 NCP Throughput
                  • AN1435: SiWx917 NCP Firmware Update
                    • AN1442: SiWx917 SoC Secure Boot with Anti-Rollback Protection
                      • AN1443: SiWx917 Encrypted Execute in Place (XiP)
                        • AN1444: SiWT917 RCP Getting Started Guide with Raspberry Pi
                          • AN1445: SiWT917 RCP Wi-Fi Concurrent Mode
                            • AN1446: SiWT917 RCP Wi-Fi Throughput
                              • AN1497: SiWx917 SoC SWD Algorithm Programmer
                                • AN1501: SiWx917 NCP Enterprise Client
                                  • AN1502: SiWx917 Wi-Fi Alliance Certification
                                    • AN1506: SiWx917 RCP Low Power
                                      • AN1507: SiWx917 RCP Manufacturing Utility
                                        • AN1508: SiWG917 Power Manager Application Note
                                          • AN1514: SiWG917 SoC PTA 3-Wire Co-Existence for Wi-Fi and Zigbee
                                            • AN1515: SiWG917 M4 Sleep Application Note
                                              • AN1516: SiWG917 GPIO Debugging Application Note
                                                • AN1517: SiWG917 RTC Management Application Note
                                                  • AN1518: SiWx917 BLE Low Power Application Note
                                                    • QSG185: SiWG917 Commander CLI Quick Start Guide
                                                      • UG574: SiWx917 SoC Manufacturing Utility User Guide
                                                        • UG575: SiWx917 NCP Manufacturing Utility User Guide
                                                          • UG625: SiWG917 Firmware Fallback
                                                          You are viewing documentation for version:

                                                          AN1416: SiWx917 SoC Memory Map Application Note#

                                                          Content#

                                                          • Introduction

                                                          • Memory(s) in SiWG917

                                                          • Flash Memory

                                                          • Static Random Access Memory (SRAM)

                                                          • Pseudo Static Random Access Memory (PSRAM)

                                                          • Ultra Low Power SRAM (ULP SRAM)

                                                          • Memory Configuration

                                                          • Applications - Memory Occupancy

                                                          • How to Calculate Flash Memory and RAM Usage

                                                          Table of Contents

                                                          • AN1416: SiWx917 SoC Memory Map Application Note
                                                          • Content

                                                          Logo
                                                          Version HistorySupportAbout UsCommunityContact UsPrivacy and TermsSite Feedback
                                                          Copyright © 2026 Silicon Laboratories. All rights reserved.