Timer Developer Guide#
About This Guide#
This guide explains the timer peripherals available on the Silicon Labs SiWx917 device. It helps you select and configure the most suitable timer for your application. Each timer serves a specific purpose — from high-performance operation in active modes to precise, ultra-low-power timing during sleep states.
Audience#
This guide is designed for developers and system designers who are implementing timing features on the SiWx917 device. It is especially relevant if you are building IoT devices, battery-powered systems, or embedded products that need precise timing and optimized energy usage.
Purpose#
This document helps you:
Choose the right timer for your SiWx917 application.
Configure timers for performance and energy efficiency.
Integrate timers with power management and wake systems.
Implement reliable, predictable timing across power states.
Scope#
The guide focuses exclusively on SiWx917 timer peripherals, including:
Selecting a timer depends on your application’s timing accuracy, energy budget, and reliability needs.
Application Type | Recommended Timer | Key Benefits |
|---|---|---|
High-performance control | Configurable Timer (CT) | High-speed PWM, precise control, deterministic timing |
Low-power scheduling | SYSRTC / ULP Timer | Continuous or ultra-low-power timing |
Multi-timing operations | SYSRTC | Multiple timing groups, coordination across subsystems |
Power State Compatibility#
Timer | PS4 | PS2 | PS1 | PS0 |
|---|---|---|---|---|
CT | Full | Suspended | Suspended | Suspended |
SYSRTC | Full | Full | Full | Full |
ULP Timer | Full | Full | Wake Source | N/A |
Quick Reference#
Property | CT | SYSRTC | ULP Timer |
|---|---|---|---|
Clock Source | 40–160 MHz (PLL) | 32 kHz (RC/XTAL) | 32 kHz–32 MHz |
Counter Width | Dual 16-bit | 32-bit shared | 32-bit |
Primary Use | PWM, waveform | Timekeeping | Sleep scheduling |
Related Documentation
For detailed integration, refer to:
Power Manager Guide – Power modes and transitions.
GPIO Guide – Pin configuration for timing signals.
Interrupt Guide – Interrupt handling for timers.
DMA Guide – Using DMA with CT.
Clock Guide – Clock setup for timing peripherals.