Application Notes#
This section describes the application notes that provide information of interest to users developing with the SiWT917 RCP Open Source Driver.
SiWT917 RCP Getting Started Guide with Raspberry Pi#
Click here to view this application note.
This Application note provides detailed steps to set up the SiWT917 RCP Open Source Driver on a Raspberry Pi device for establishing Wi-Fi and/or BLE connectivity using the SiWT917 Wi-Fi 6 and Bluetooth LE Co-Processor Raspberry Pi Expansion Kit (SiWT917_EB4346B).
SiWT917 RCP Wi-Fi Concurrent Mode Application Note#
Click here to view this application note.
This application notes provides detailed steps to set up and evaluate the SiWT917 RCP Open Source Driver in Wi-Fi concurrent mode. Concurrent mode allows the device to operate in both access point (AP) and station (STA) modes simultaneously.
SiWT917 RCP Wi-Fi Throughput Application Note#
Click here to view this application note.
This application notes describes the procedure for measuring the Wi-Fi throughput of the SiWT917 Wi-Fi 6 and Bluetooth LE Expansion Kits on a Linux PC or laptop.
SiWT917 RCP Low Power Application Note#
Click here to view this application note
This application note covers the SiWT917 Power Save modes, guidance on selecting the appropriate Power Save mode based on application requirements, and an analysis of current consumption across various operational modes in RCP mode. It also provides instructions on configuring the SiWT917 RCP Open Source Driver in different Power Save modes, including example commands and power optimization techniques to minimize current consumption.
SiWT917 RCP Manufacturing Utility Application Note#
Click here to view this application note
This application note provides information about the manufacturing procedure and the utility in SiWT917 RCP Open Source Driver. Manufacturing refers to programming production-specific information into the device.