Silabs Logo
Developer Documentation
  • Home
  • Training
  • Community
  • Support
  • Github
    • Login
    • Register
  • Silabs Search
  • Silabs Home
  • //
    • Wi-Fi//WiSeConnect//Version 4.0.0
      //
      Additional Topics
      //App Notes
      //AN1518: SiWx917 BLE Low Power Application Note
Logo

    WiSeConnect

    • Developing with WiSeConnect SDK
      • Release Notes
        • Getting Started
          • Developer's Guide
            • API Reference Guide
              • AT Commands Reference Guide
              • Examples
                • Additional Topics
                    • App Notes
                      • Overview
                        • AN1416: SiWx917 SoC Memory Map
                          • AN1428: SiWx917 Debug Lock
                            • AN1429: SiWx917 SoC Throughput
                              • AN1430: SiWG917 Low Power Application Note
                                • AN1431: SiWx917 SoC Firmware Update
                                  • AN1432: SiWx917 NCP SPI Protocol Application Note
                                    • AN1433: SiWx917 NCP Low Power
                                      • AN1434: SiWx917 NCP Throughput
                                        • AN1435: SiWx917 NCP Firmware Update
                                          • AN1442: SiWx917 SoC Secure Boot with Anti-Rollback Protection
                                            • AN1443: SiWx917 Encrypted Execute in Place (XiP)
                                              • AN1497: SiWx917 SoC SWD Algorithm Programmer
                                                • AN1501: SiWx917 NCP Enterprise Client
                                                  • AN1502: SiWx917 Wi-Fi Alliance Certification
                                                    • AN1508: SiWG917 Power Manager Application Note
                                                      • AN1514: SiWG917 SoC PTA 3-Wire Co-Existence for Wi-Fi and Zigbee
                                                        • AN1515: SiWG917 M4 Sleep Application Note
                                                          • AN1516: SiWG917 GPIO Debugging Application Note
                                                            • AN1517: SiWG917 RTC Management Application Note
                                                              • AN1518: SiWx917 BLE Low Power Application Note
                                                                • Overview
                                                                • Introduction
                                                                • SiWG917 Hardware Block Diagram
                                                                • M4 Power Save
                                                                • NWP Power Save States
                                                                • Active or High-Performance State Operational Mode
                                                                • Deep Sleep State Operational Mode
                                                                • NWP Power Save Modes
                                                                • Unconnected Power Save Modes
                                                                • Connected Power Save Modes
                                                                • Typical Current Consumption
                                                        • SiWx917 Reference Manual
                                                          • Datasheets
                                                            • User Guides
                                                            • Documentation Revision History
                                                            • Glossary
                                                        pdf-iconDownload PDFDownload WiSeConnect PDF
                                                        You are viewing documentation for version:

                                                        AN1518: SiWx917 BLE Low Power Application Note#

                                                        Contents#

                                                        • Introduction

                                                        • SiWx917 Hardware Block Diagram

                                                        • M4 Power Save

                                                        • NWP Power Save States

                                                        • Active or High-Performance State Operational Mode

                                                        • Deep Sleep State Operational Mode

                                                        • NWP Power Save Modes

                                                        • Unconnected Power Save Modes

                                                        • Connected Power Save Modes

                                                        • Typical Current Consumption

                                                        Table of Contents

                                                        • AN1518: SiWx917 BLE Low Power Application Note
                                                        • Contents

                                                        Logo
                                                        Version HistorySupportAbout UsCommunityContact UsPrivacy and TermsSite Feedback
                                                        Copyright © 2026 Silicon Laboratories. All rights reserved.