Silabs Logo
Developer Documentation
  • Home
  • Training
  • Community
  • Support
  • Github
    • Login
    • Register
  • Silabs Search
  • Silabs Home
  • //
    • Wi-Fi//WiSeConnect//Version 4.0.0
      //
      Additional Topics
      //App Notes
      //AN1432: SiWx917 NCP SPI Protocol Application Note
Logo

    WiSeConnect

    • Developing with WiSeConnect SDK
      • Release Notes
        • Getting Started
          • Developer's Guide
            • API Reference Guide
              • AT Commands Reference Guide
              • Examples
                • Additional Topics
                    • App Notes
                      • Overview
                        • AN1416: SiWx917 SoC Memory Map
                          • AN1428: SiWx917 Debug Lock
                            • AN1429: SiWx917 SoC Throughput
                              • AN1430: SiWG917 Low Power Application Note
                                • AN1431: SiWx917 SoC Firmware Update
                                  • AN1432: SiWx917 NCP SPI Protocol Application Note
                                    • Overview
                                    • Introduction
                                    • Prerequisites
                                    • Terminology
                                    • SPI Features and Configurations
                                    • Recommendations
                                  • AN1433: SiWx917 NCP Low Power
                                    • AN1434: SiWx917 NCP Throughput
                                      • AN1435: SiWx917 NCP Firmware Update
                                        • AN1442: SiWx917 SoC Secure Boot with Anti-Rollback Protection
                                          • AN1443: SiWx917 Encrypted Execute in Place (XiP)
                                            • AN1497: SiWx917 SoC SWD Algorithm Programmer
                                              • AN1501: SiWx917 NCP Enterprise Client
                                                • AN1502: SiWx917 Wi-Fi Alliance Certification
                                                  • AN1508: SiWG917 Power Manager Application Note
                                                    • AN1514: SiWG917 SoC PTA 3-Wire Co-Existence for Wi-Fi and Zigbee
                                                      • AN1515: SiWG917 M4 Sleep Application Note
                                                        • AN1516: SiWG917 GPIO Debugging Application Note
                                                          • AN1517: SiWG917 RTC Management Application Note
                                                            • AN1518: SiWx917 BLE Low Power Application Note
                                                        • SiWx917 Reference Manual
                                                          • Datasheets
                                                            • User Guides
                                                            • Documentation Revision History
                                                            • Glossary
                                                        pdf-iconDownload PDFDownload WiSeConnect PDF
                                                        You are viewing documentation for version:

                                                        AN1432: SiWx917 NCP SPI Protocol Application Note#

                                                        This document provides information on the hardware design and software configurations for the host SPI interface available in SiWx917 NCP or hereby termed as SiWN917.

                                                        Key Points#

                                                        • SPI features

                                                        • SPI modes

                                                        • SPI initialization

                                                        • SPI transactions

                                                        Contents#

                                                        • Introduction

                                                        • Prerequisites

                                                        • Terminology

                                                        • SPI Features and Configurations

                                                        • Recommendations

                                                        Table of Contents

                                                        • AN1432: SiWx917 NCP SPI Protocol Application Note
                                                        • Key Points
                                                        • Contents

                                                        Logo
                                                        Version HistorySupportAbout UsCommunityContact UsPrivacy and TermsSite Feedback
                                                        Copyright © 2026 Silicon Laboratories. All rights reserved.