Wi-SUN Stack Changelog#
Release 2.7#
(release date 2025-07-16)
New Features and Improvements#
improved protection against key reinstallation
introduced sl_wisun_set_regulation_parameters()
introduced sl_wisun_reset_regulation_duty_cycle()
added MAC parameters
RCP requires FreeRTOS and CPC with Ocelot
RCP API#
2.11.0
SET_RADIO_REGULATION always resets regulation data when called.
Add flag in REQ_DATA_TX to enable reporting of TX duration over the last hour in CNF_DATA_TX.
Add REQ_RADIO_TX_DURATION_RESET command.
Bug Fixes#
fixed authenticator dropping supplicant retries with high congestion
fixed timeout management on asynchronous packets
fixed async fragment could be split with DFE/EDFE frames
fixed socket TX buffer full in case of routing or memory error
fixed segmentation fault when unexpected EDFE final frame is received
fixed a fault when an LFN fails to complete multiple handshakes in join state 5
fixed node failing to connect after obtaining an inactive GTK first
fixed not decrementing hop limit when forwarding multicast packets to LFNs
fixed authenticator vulnerability to installation of predictable keys
fixed CCA threshold value used for O-QPSK PHYs
fixed memory corruption when returning to join state 1 while proxying RPL for LFNs
fixed MAC tx confirmation overwriting previous one in case of consecutive failures
Release 2.6#
(release date 2025-06-16)
New Features and Improvements#
removed data available traces on BR SoC CLI for the dhcpv6 socket
added MAC statistics to track the time spent in idle and TX states
introduced sl_wisun_connection_params_t v6
added MPL statistics
introduced sl_wisun_lfn_params_t v3, added eapol_unicast_interval_ms
added sl_wisun_set_preferred_pan() API
wisun_fan_certification component uses stack's default FAN TPS Version (FAN 1.1)
limit the number of children a router can accept
deny temporarily a router unable to parent
updated BZ and SG channel plans according to PHY TPS 2v03
FFN and LFN now have storage for Frame Counters of up to 15 different PAN
ETSI Adaptive Power Control available for EU PHYs
add sl_wisun_config_neighbor_table_size API. Deprecate sl_wisun_set_neighbor_table_size API.
add new security neighbor table
ACK timeout now measured to start of response frame. It allows being back to RX channels right after Tack if no response is received.
added debug MAC traces by default in RCP
chan_params_table ownership is transfered to application
FC-IE transmit flow control now corresponds to the estimated frame duration
WH-IEs from duplicate frames are now processed.
extended sl_wisun_statistics_heap_t to output highest used, currently used, free and total heap space.
added concurrent detection support and sl_wisun_config_concurrent_detection() API
exposed the node's estimated hop count to the BR in sl_wisun_network_info_t. Added the SL_WISUN_NETWORK_UPDATE_FLAGS_HOP_COUNT event
added GlobalSign and Wisekey device credentials in Wi-SUN SoC CLI
added Wisekey device credentials in Wi-SUN SoC Border Router CLI
added multi fragments EDFE support in SOC
removed automatic global repair that was done every 12 hours
added sl_wisun_br_trigger_global_repair() to manually trigger a global repair
Node Role IE includes LBATS Implemented field
do not send unicast DIS to denied neighbors
delay initial DIS so it doesn't overlap with PC sequence
add DMP support
introduced Wi-SUN NVM versioning
removed OQPSK SFM configuration in sample applications
add more meaningful status codes for SL_WISUN_MSG_SOCKET_DATA_SENT_IND_ID indication
introduced sl_wisun_br_get_routing_table_entry_count() and sl_wisun_br_get_routing_table() for the SoC Border router
added an event on BR routing table updates (the type of update is differentiated)
improved LFN strategy after authentication failure
Added Vendor Payload IE to advertise the node's concurrent detection capabilities
default eapol_unicast_interval_ms adjusted to mitigate schedule overlaps during LFN authentication
RCP API#
2.10.0
Support concurrent detection in transmission.
Add alternate PHYs to REQ_RADIO_LIST command.
2.9.0
add command to update LFN unicast schedule for TX
2.8.0
Use Source PAN ID specified in 15.4 header when relevant. Previously, the PAN ID set with SET_FILTER_PANID was always used, which lacked flexibility. An error would occur if the Source PAN ID in the 15.4 header differed from the one set.
2.7.0
fix tx-abort command
2.6.0
handle channel masks for mode-switch
Bug Fixes#
fixed mode switch feature from router / border router to LFN
fixed PSA crypto key leak preventing authentication after multiple attempts over the device's lifetime
Border Router parameters can only be set while stopped
drop security handshake frames from a previous connection
fixed issue preventing LFN from sending LPAS correctly
LFN unregister from multicast group when the corresponding socket is closed
fixed RCP reset triggered when MAC would purge LFN frames upon LFN PAN Advertisement transmission
seeded MPL messages are now sent the same number of times as their trickle's parameter TimerExpirations
fixed buffer read overflow in sl_wisun_br_set_ipv6_prefix()
fixed use-after-free in case of DHCPv6 failure
fixed dhcp preferred lifetime when address lifetime is infinite
fixed wrong error message in wisun_soc_cli when reconnecting during an ongoing disconnection
fixed tasks' priority in SoC BR
fixed unregistering when changing parent (send NS(ARO) with no lifetime)
fixed RPL GLobal Repair, no DAO was transmitted if the same preferred parent was selected
fixed a memory corruption causing authentication failures on Secure Vault Mid devices
fixed Neighbor Cache Refresh
fixed issue blocking an LFN in reception state for the duration of a broadcast interval
fixed aborted frames generating no confirmation
fixed Source Addressing Mode of EDFE Response Frames in wisun_rcp
fixed LFN PAN Advertisements sometimes stuck until timeout
fixed sl_wisun_br_dhcpv6_set_vendor_data API
fixed EDFE retries not done with a CCA backoff
fixed an FHSS synchronization issue due to incorrect UFSI values
fixed radio configuration file error with SG phys
advertise border router address/prefix lifetime as infinite instead of 0 in DIO packets
fixed nodes roaming back and forth with PAN Defect and Preferred PAN enabled
fixed missing timeout for LFN broadcast packet
analyze inner IPv6 headers to refresh neighbor address registrations
fixed node stuck in Join State 3 when it cannot decrypt a PC from its previous PAN
fixed handling of SL_WISUN_MSG_REGULATION_TX_LEVEL_IND_ID on BR CLI
prevent dao path sequence counter from resetting when going to join state 1 and 3
fixed rescheduling issue with LFN frames that would make a node completely unable to operate
fixed invalid duplicated frame detection from LFN neighbors as an FFN
fixed invalid duplicated frame detection from FFN parent as an LFN
fixed cleaning of LFN neighbors in MAC neighbor table
fixed return option value of getsockopt() for SO_SNDLOWAT option
Path Lifetime in DAO is rounded up
fixed LFN issue when multiple frames advertise an updated LUS-IE
handle invalid 4WH message 3 and GKH message 1
fix send/sendto setting wrong errno when sendq is fulland socket is not in blocking mode
fix send/sendto not returning the correct number of sent bytes in the case of a partial packet send
fixed synchronization to broadcast schedule after LFN parent selection
router now deletes earo route when receiving ns aro lifetime 0
fixed wrong timeout for LFN
fixed incorrect backoff slot duration with SUN OFDM
fixed LFN failing in Join State 3 when it fails to decrypt an FFN-specific packet
enable 15.4 acceleration in RAIL only if 15.4g is supported
fixed PAN Defect IE relayed twice by FFNs
fixed ETSI Adaptive Power Control with FAN TPS version 1.0
fixed setting correct errno values for socket API
fixed dependencies for set_dhcp_vendor_data command on BR SoC CLI
fixed wrong default k trickle parameter
fixed FFN unable to send DAO until PAN timeout
fixed Preferred PAN and PAN Defect generating too much traffic
fixed CCA delay over 1000µs due to inaccurate TX timing reported by RAIL
fixed LFN unicast schedule resync on LBT-IE receptions from parent
Release 2.3#
(release date 2024-12-16)
New Features and Improvements#
added sl_wisun_set_leaf() API to make an FFN act as RPL leaf.
added sl_wisun_set_tx_power_ddbm() API to set the Tx power with a 0.1 dB resolution
added sl_wisun_br_set_ipv6_up_handler() API to register a callback function to handle IPv6 packets received from Wi-SUN network
added sl_wisun_br_ipv6_down() API to forward IPv6 packets to Wi-SUN network from backhaul point-of-view
added sl_wisun_trace_debug(), sl_wisun_trace_info(), sl_wisun_trace_warn() and sl_wisun_trace_error() to trace events in the stack journal.
added sl_wisun_set_phy_sensitivity() API to set the RX sensitivity for a chosen PHY
added lfn_na_wait_duration_m in FFN connection params to configure how often an FFN retransmits DAO on behalf of a registered LFN.
introduced Direct Connect
introduced PAN Defect
added Wi-SUN border router libraries. They were previously kept private.
added Wi-SUN border router public APIs headers. They were previously kept private.
added support for Wi-Fi connectivity based on Silicon LABS SiWx917 and WiSeConnect v3.4.0
added support for an external DHCPv6 Server
added DAO No-Path transmission to de-register a router prior to leaving the network
updated the RX sensitivities with updated values.
updated Registration Refresh Request as mandated by FAN TPS 1.1v09.
updated NA channel plans 4 and 5 as mandated by PHY TPS amendment 1VA12
improved retransmission mechanism
improved handling of parent changes/losses
reduced weight given to the ETX first measure in the ETX EWMA
reduced weight given to the RSL first measure in the RSL EWMA
reworked MAC, FFN and LFN bootstrap state machines
raised TCP maximum segment size (mss)
dropped deprecated definitions related to socket options
RCP API#
2.5.0
Allow using security key with index 8.
2.4.1
Fix the start of the LFN broadcast schedule.
FATAL when failing to start the LFN broadcast schedule.
FATAL when trying to send an LFN broadcast frame without having the LFN broadcast schedule running.
2.4.0
Add phy sensitivity to REQ_RADIO_LIST command.
2.3.0
Add timing info, parent address and parent frame counters to SET_FHSS_FFN_BC command.
Bug Fixes#
fixed incorrect EAP packet filtering when the EAP packet ID would rollover
fixed PAN Cost calculation
fixed memory leak when a node is disconnected and has neighbors with registered POM-IE info
fixed IPV6_RECVTCLASS, IPV6_UNICAST_HOPS, IPV6_MULTICAST_HOPS and SO_EDFE_MODE socket options
fixed SO_NONBLOCK socket option not being handled correctly
fixed POM-IE when only 1 other PhyModeId is available
fixed FFN multicast packet transmission timeout when LFN multicast packet also pending for transmission
fixed MPL Buffer Message set containing messages with a sequence inferior to min sequence
fixed MPL messages not being deleted on expiration when trickle timer was inhibited
fixed multicast entry management in LFN parenting
fixed RPL candidate parent set, reject neighbors with low RSL
fixed hop limit field in IPv6 tunneling
changed parent unregistration to include all parents, preventing bad DAO route on reconnection
fixed missing probe to a new neighbor in join state 5
RPL parents from the previous connection are not loaded from NVM if discovery.allow_skip is false
changed BSI / broadcast schedule update to be only when receiving a PC with a new PAN version
fixed parent selection causing frequent parent switches or invalid infinite rank advertised
fixed segmentation fault when candidate parent timeout and no preferred parent is selected
fixed an issue causing the radio to stay in IDLE state until the next TX after an RX timeout
Release 2.0#
(release date 2024-06-05)
New Features and Improvements#
dropped the support of our previous socket API.
added a random delay before starting an LFN join sequence.
added support for select(), sendmsg(), recvmsg(), getpeername() and getsockname().
extended the list of supported socket options.
split the stack into smaller software modules offering more granularity and helping reduce the memory footprint.
Bug Fixes#
fixed an issue causing the radio to be stuck in RX. The cause has been identified as a race in the lower layers of the radio driver.
fixed an invalid memory access in the timer and event lists.
fixed multiple invalid counter and timer updates during state transitions and RPL parent updates. They were causing abusive router disconnections.
fixed an invalid use of a link-local as a source address in the DAO.
fixed the condition upon which the MAC reset the CCA failures counter.
fixed an invalid PAN ID filter configuration that was preventing routers from connecting to a new border router after a PAN timeout.
Release 1.10#
(release date 2023-04-10)
New Features and Improvements#
added a new API sl_wisun_set_neighbor_table_size()that set the neighbor table size.
Bug Fixes#
fixed an invalid initialization causing the number of retries sent by Wi-SUN RCP to be inconsistent.
fixed an error that, in some rare occasions, could cause the IPv6 source routing header corruption.
fixed an error that was causing significant transmissions delays when a multicast packet reception occurred during the transmission of asynchronous packets.
fixed LFN clock drift compensation. It sometimes skipped and caused the LFN to disconnect.
improved the resiliance of 4-way handshake to errors. After a missing packet the joining node and the authenticator ended with a different status.
Release 1.9#
(release date 2023-02-14)
New Features and Improvements#
major update of the RCP. Must be used in pair with wsbrd v1.9 and more recent. It significantly reduces the memory footprint. The memory required to run the application no longer depends on the number of routers connected to the border router.
dropped the high-reliability transmission mechanism. Its use was not recommended and it was causing a significant increase of all communications latency.
added support for ETSI Adaptive Power Control.
improved LFNs clock drift compensation. It reduces the power consumption and the connection stability.
Bug Fixes#
fixed an error causing UDP sockets to be closed when receiving packets with an empty payload.
fixed an error causing the frequency hopping to be blocked on rare occasions.
fixed an error causing LLC messaging allocation to fail. It was caused by an invalid logic in the mac tx queue.
fixed an error causing LFNs to use an invalid broadcast schedule after a reconnection.
fixed an error causing LFNs reconnection to a router to fail.
fixed an error preventing LFNs to send NS(EARO) and thus to reconnect after a given number of non-consequentive unsuccessful connection attempts.
fixed an error causing an invalid memory access in dense topologies.
LUS-IE were sent in all LFN data frames, even when the Listen Interval did not change.
Release 1.8#
(release date 2023-12-13)
New Features and Improvements#
added a new API sl_wisun_get_stack_version() that returns the stack version.
updated sl_wisun_join() to support the customization of PHY configurations. Extended sl_wisun_phy_config_type_t and sl_wisun_phy_config_t to allow the customization of OFDM, FSK and O-QPSK entries.
added support for LFN Timing Offset (LTO). Avoid LFN broadcast and unicast overlaps.
added support for LFN multicast reception.
added support for SUN DSSS-OQPSK.
added support for blocking sockets.
added support for the new Indian PHY configurations.
Bug Fixes#
fixed an error causing an assert when a device connects to network and then later re-join with a different device type.
fixed an error causing an LFN parent to hard fault on an LFN disconnection.
fixed an invalid variable initialization that could cause a device frame counter to be set to 0 when using IAR.
fixed an invalid configuration preventing LFN to connect when using the Balanced or Eco modes.
fixed an invalid initialization in MPL that was causing a multicast packet to be considered as old after a router re-connection.
fixed an invalid time synchronization between an LFN and his FFN parent. It was causing significant drifts making downstream communications instable after a while.
the Join Metric IE was not forwarded when the join state 1 was skipped.
fixed an error causing a LFN to be out-of-sync when no packet is exchanged for more than 1h10 (uint32 max us)
fixed an error causing MAC retries to be skipped on rare occasions.
fixed an error causing routers to stay on the wrong channel after performing asynchronous transmissions.
LFN are now send a Neighbor Solicitation with an EARO with a zero lifetime when disconnecting.
Wi-SUN OUI was coded with the wrong byte ordering.
maintained and restored the DHCP Identity Association ID (IAID) across reboots.
that stack performed a CSMA/CA on asynchronous frame transmissions. This behavior is specifically forbidden in the FAN TPS.
the stack occasionally tried to send a Neighbor Advertisement (NA) as a reply to a received Neighbor Solicitation (NS) used for Neighbor Unreachability Detection (NUD). This behavior is specifically forbidden in the FAN TPS.
Release 1.7.1#
(release date 2023-10-10)
Bug Fixes#
fixed an issue causing LFN LGTK and frame counter recovery from NVM after a reboot to be skipped.
fixed an invalid memory access when receiving a multicast packet with a full neighbor table.
fixed LFN parent timeout. It was still partially relying on the FFN timeout mechanism.
fixed LFN address renewal.
fixed an invalid memory access in the RCP. It could either trigger an assert “ref_counter <= 0" or call free() on an invalid memory section.
fixed an issue causing a mis-calculation of the ETX.
fixed an issue causing an invalid memory access when starting the SoC border router with an invalid PHY configuration
fixed an interoperability issue when using JP regulatory domain.
fixed a race between FHSS and ND causing an invalid memory access when disconnecting itself or an LFN child.
fixed FFN LGTK acquisition. FFN were performing a full 4-way handshake instead of a shorter 2-way handshake.
fixed an issue causing DHCP lease renewal to happen too often.
fixed an issue causing an invalid memory access when starting the stack without any certificate.
added missing Node Role KDE. Routers not supporting LFN parenting were missing the information element and were considered as FAN1.0 devices by Silicon Labs border routers.
Release 1.7#
(release date 2023-06-07)
New Features and Improvements#
LFN devices are now able to enter in Energy Mode 2 (EM2) if the application allows it.
added support for PAN-Wide IE.
adapted EDFE support for FAN 1.1.
adapted MPL support for FAN 1.1.
major refactoring of the stack internal timekeeping.
Bug Fixes#
frame counters were not increased on retries.
fixed an issue causing UDP packets to be silently dropped. This was caused by an inappropriate management of fragmented packets.
fixed an issue causing a suitable neighbor to be refused as a potential parent. Data packets missing a US-IE were refused while they should have been accepted. The stack was not keeping track of the US-IE received during the authentication process. This was causing interoperability issues with Nissin System routers.
fixed an improper stack initialization when used outside of a project generated with SLC.
fixed an issue causing a memory corruption when disconnecting an LFN.
Release 1.6#
(release date 2023-06-07)
New Features and Improvements#
added a new API sl_wisun_set_lfn_parameters() that configures all the LFN-specific settings.
added a new API sl_wisun_set_lfn_support() that sets the maximum number of LFNs that can be connected to a single FFN.
added a new API sl_wisun_set_mode_switch() that supersedes sl_wisun_set_mode_switch().The old API is still availa-ble but it is recommended to move to the more recent one.
added a new API sl_wisun_set_pti_state() that enable the Packet Trace Interface (PTI). For more information about the PTI in the context of Wi-SUN, refer to Wi-SUN’s Getting Started section on docs.silabs.com.
implemented LFN LGTK rotation
added support for a non-standard OFDM 64QAM PHY.
added support for EFR32FG28
optimized the reconnection of routers to an existing network: if configured to do so, the routers will now try to skip the scanning and authenticated step of the joining procedure.
Bug Fixes#
fixed an issue that could cause acknowlges to be sent to the wrong channel.
fixed several issues that could cause an assert after a call to sl_wisun_disconnect().
fixed an issue that could cause a mutex to be kept for an undefined period of time. It was causing devices to be indefinitely stalled.
Release 1.5.2#
(release date 2023-04-19)
fixed an RNG error that could happen on EFR32xG12.
fixed an error causing LPA to be missed on PHY configurations using a lot of channels.
fixed an error causing a segmentation fault on congested networks.
Release 1.5.1#
(release date 2023-03-08)
reduced the NS(EARO) retry period during the first connection. It reduces the time to connect in case of retransmission and improves the process’s reliability.
unencrypted LPC are not accepted by LFN anymore.
fixed FEC support in Linux Border Router RCP.
Release 1.5.0#
(release date 2023-02-01)
added a new SL_WISUN_SOCKET_OPTION_SEND_BUFFER_LIMIT socket option to configure the transmission buffer length.
added a new SL_WISUN_PHY_CONFIG_IDS option in sl_wisun_join(). It allows the selection of a specific entry in the radio configuration.
added LFN parent synchronization and time-out detection.
added LFN EAPOL accelerated listening schedule.
Bug Fixes#
fixed a regression in the connection time.
Release 1.4.0#
(release date 2022-12-14)
New Features and Improvements#
added minimal support for FAN1.1 LFN (Limited Functional Node). LFN devices are able to connect and communicate but are not using any of the EFR32 energy management mode. As such, they are not optimized for battery powered devices and should only be used for evaluation and experimentation.
added a new API sl_wisun_set_device_type()that configures the role of device. It can be either a router (FFN – Full Functional Node) or an end node (LFN)
added a new set of libraries supporting both LFN and FFN device types. Those libraries are used when the new “Stack LFN Support” plugin is installed.
added support for FAN 1.1 PHY mode switch.
added a new API sl_wisun_set_mode_switch() that indicates if the device can mode switch with a given neighbor.
added new APIs sl_wisun_set_pom_ie()and sl_wisun_get_pom_ie() that write or read the content of the POM-IE (PHY Operating Mode Information Element). It contains the list of the PHY operating mode a node is willing to use for communication.
added a new API sl_wisun_join() that triggers a new connection. It can be used either with the old (1V08 – regulatory domain, operating class, operating mode) or the new (1VA8 – regulatory domain, channel plan id, PHY mode if) nomenclature. That new API is meant to replace sl_wisun_connect().
added a new API sl_wisun_set_connection_parameters() that extends the set of the configuration parameters. Used in pair with sl_wisun_join(), it replaces sl_wisun_connect() network size parameter.
added support for FSK FEC. FEC can be enable either by setting fec field of sl_wisun_phy_config_t structure or by using a PHY mode id that explicity enables FEC.
added support of EFR32FG25. It supports all FAN1.1 OFDM modulation schemes and all FAN1.0 FSK configurations.
added support of EFF01
Deprecated Items#
sl_wisun_connect() is replaced by sl_wisun_join().
sl_wisun_set_channel_plan() is replaced by sl_wisun_join().
sl_wisun_set_network_size() is replaced by sl_wisun_set_connection_parameters()
Release 1.3.2#
(release date 2022-28-09)
Bug Fixes#
fixed an invalid Path Control field configuration in RPL DAO packet.
Release 1.3.1#
(release date 2022-06-08)
Net Features and Improvements#
when ARIB radio regulation is selected, the stack refuses all EDFE initialization requests sending an EDFE final frame.
Bug Fixes#
fixed PAN Advert and PAN Config Trickle timer configuration. Inconsistent transmissions were not correctly managed. It could lead to suboptimal behavior in dense areas of a network.
fixed a performance issue that was causing Linux Border Router RCP to become unreachable when running throughput tests with high-speed data rates. That issue was fixed by using DMA to collect UART data.
fixed an initialization issue that was causing PAN Advert and PAN Config asynchronous transmission requests to be dropped. That issue was most likely to happen with TEST and SMALL network size configuration and could cause connection durations to be significantly longer.
Release 1.3.0#
(release date 2022-06-08)
New Features and Improvements#
most of the stack crypto operations are now made through ARM PSA Crypo API.
added a new API sl_wisun_set_device_private_key_id() that indicates which PSA Crypto key handler contains the device private key and has to be used by the stack. It is the application responsibility to create the key.
added a new API sl_wisun_set_regulation() that configures the regional regulation the stack must comply to. Refer to UG495 for more information about regional regulation in Wi-SUN Stack.
added a new event SL_WISUN_MSG_REGULATION_TX_LEVEL_IND_ID that is fired when the transmission budget is cross-ing one of the transmission budget threshold. The transmission budget is defined by the regional regulation. Refer to UG495 for more information about regional regulation in Wi-SUN Stack.
added a new API sl_wisun_set_regulation_tx_thresholds() that configures the threshold used to fire SL_WISUN_MSG_REGULATION_TX_LEVEL_IND_ID event.
added a new API sl_wisun_set_advert_fragment_duration() that configures the asynchronous transmission frag-ment duration. It can be used to reduce the impact on the latency of long advertisement periods.
added a new API sl_wisun_set_unicast_tx_mode() that enables a high-reliability transmission mechanism for unicast communication. It trades off unicast communication reliability for latency.
sl_wisun_set_channel_mask() channel filter is now applied to asynchronous transmissions and unicast listening schedule. The function was renamed sl_wisun_set_allowed_channel_mask() to make it more self-explanatory.
Bug Fixes#
Fixed an error that was causing radio calibrations to be skipped during Wi-SUN Stack initialization.
Release 1.2.3#
(release date 2022-03-09)
Bug Fixes#
Applied the PA configuration set in the application. It was previously ignored and the same configuration was always used.
Release 1.2.2#
(release date 2022-02-21)
Bug Fixes#
Fixed a recurrence of the error that could cause the stack to assert on a RAIL_StartCcaCsmaTx when trying to connect to a network that cannot be reached.
Release 1.2.1#
(release date 2022-01-26)
Bug Fixes#
Fixed an error that could cause the stack to assert on a RAIL_StartCcaCsmaTx when trying to connect to a network that cannot be reached.
Release 1.2#
(release date 2021-10-13)
New Features and Improvements#
added release quality libraries. They provide the same Wi-SUN features but are not logging anything.
added a new API sl_wisun_reset_statistics that resets all the counters read by calling sl_wisun_get_statistics.
added new APIs sl_wisun_get_neighbor_count() and sl_wisun_get_neighbors() that indicate the neighbor count (parents and children) and their MAC address.
added a new API sl_wisun_get_neighbor_info() that returns information about a neighbor.
added a new API sl_wisun_set_unicast_settings() that configures the frequency hopping unicast dwell interval.
added a new API sl_wisun_set_trace_level() and sl_wisun_set_trace_filter() that configure the stack traces.
added support for mbedtls v3.0.
stack flash footprint reduction.
reworked Wi-SUN stack tasks priorities.
fixed the unicast channel filtering.
fixed an error causing the authentication waiting list to be broken.
Release 1.1.2#
(release date 2021-10-13)
New Features and Improvements#
fixed an issue causing a hard-fault during a parent information update.
Release 1.1.1#
(release date 2021-09-08)
New Features and Improvements#
fixed a drift in the frequency hopping mechanism that could lead to disconnections in quiet networks.
Release 1.1.0#
(release date 2021-07-21)
New Features and Improvements#
fixed an issue causing the event SL_WISUN_MSG_CONNECTED_IND_ID to be fired although no new connection was established. It was fired after each network update.
fixed an issue causing connections to fail after an operating class update.
fixed an issue causing US-IE configuration to be invalid when excluding channels.
Release 1.0.1#
(release date 2021-06-16)
New Features and Improvements#
fixed an issue causing a parent to lose track of its child frequency hopping sequence. The child router was sending an incorrect IFSU misleading the parent router and forcing it to be one frequency hop interval late.
Release 1.0.0#
(release date 2021-04-21)
New Features and Improvements#
fixed memory leaks during the disconnection and reset processes.
added a new disconnected join state to sl_wisun_get_join_state API.
miscellaneous API minor updates
Release 0.2.2#
(release date 2021-04-21)
New Features and Improvements#
fixed a bug causing connection with network_size 'Test' to be slower than it used to be.
added border router support for custom PHYs
added a new API for clearing credential cache
added a new API for MAC address management
Release 0.2.1#
(release date 2021-04-07)
New Features and Improvements#
fixed a bug causing unicasts to be sent on the wrong channel
updated a configuration that prevented multicast to be forwarded
Release 0.2.0#
(release date 2021-01-25)
New Features and Improvements#
added support for CMSIS RTOS API2
fixed UDP sockets corner cases.
Release 0.1.0#
(release date 2020-12-10)
New Features and Improvements#
added support for Gecko SDK v3.1
added support for operating mode 2a (100kbps) and 3 (150kbps)
added new APIs sl_wisun_allow_mac_address() and sl_wisun_deny_mac_address() that enable MAC filtering.