This file globally defines all task related configuration options.
The aim is to create an overview of existing task governing parameters.
- 2020 Silicon Laboratories Inc. 
Macros#
#define
TASK_PRIORITY_MAX ( 55 )
#define
TASK_STACK_SIZE_MINIMUM ( ( unsigned short ) 160 )
#define
TASK_NAME_Z_WAVE_STACK "Z-Wave "
The name of the stack-task!
#define
TASK_PRIORITY_FREERTOS_TIMER ( TASK_PRIORITY_MAX - 0 )
Highest to enable in-time callback invocation.
#define
TASK_PRIORITY_Z_WAVE_STACK ( TASK_PRIORITY_MAX - 10 )
High, due to time critical protocol activity.
#define
TASK_STACK_SIZE_Z_WAVE_STACK ( 5632 / sizeof(StackType_t) )
#define
TASK_STACK_SIZE_FREERTOS_TIMER TASK_STACK_SIZE_MINIMUM
#define
TASK_NAME_MAIN_USER_APP "APP"
#define
TASK_PRIORITY_HIGHEST ( TASK_PRIORITY_MAX - 20 )
High priority UserTask (Good for interrupt handling)
#define
TASK_PRIORITY_NORMAL ( TASK_PRIORITY_MAX - 30 )
Good for applications. (Used by the main User-Task!)
#define
TASK_PRIORITY_BACKGROUND ( TASK_PRIORITY_MAX - 40 )
Must be 1 priority higher than idle task!
#define
TASK_STACK_SIZE_MAIN_USER_APP 2304
#define
TASK_STACK_SIZE_MAX 2304
#define
TASK_STACK_SIZE_MIN TASK_STACK_SIZE_MINIMUM