This file globally defines all task related configuration options.

The aim is to create an overview of existing task governing parameters.

  • 2020 Silicon Laboratories Inc.

Macros#

#define
TASK_PRIORITY_MAX ( 55 )
#define
TASK_STACK_SIZE_MINIMUM ( ( unsigned short ) 160 )
#define
TASK_NAME_Z_WAVE_STACK "Z-Wave "

The name of the stack-task!

#define
TASK_PRIORITY_FREERTOS_TIMER ( TASK_PRIORITY_MAX - 0 )

Highest to enable in-time callback invocation.

#define
TASK_PRIORITY_Z_WAVE_STACK ( TASK_PRIORITY_MAX - 10 )

High, due to time critical protocol activity.

#define
TASK_STACK_SIZE_Z_WAVE_STACK ( 5632 / sizeof(StackType_t) )
#define
TASK_STACK_SIZE_FREERTOS_TIMER TASK_STACK_SIZE_MINIMUM
#define
TASK_NAME_MAIN_USER_APP "APP"
#define
TASK_PRIORITY_HIGHEST ( TASK_PRIORITY_MAX - 20 )

High priority UserTask (Good for interrupt handling)

#define
TASK_PRIORITY_NORMAL ( TASK_PRIORITY_MAX - 30 )

Good for applications. (Used by the main User-Task!)

#define
TASK_PRIORITY_BACKGROUND ( TASK_PRIORITY_MAX - 40 )

Must be 1 priority higher than idle task!

#define
TASK_STACK_SIZE_MAIN_USER_APP 2304
#define
TASK_STACK_SIZE_MAX 2304
#define
TASK_STACK_SIZE_MIN TASK_STACK_SIZE_MINIMUM