Contains types and defines needed for security.

  • 2018 Silicon Laboratories Inc.

Modules#

_S_SECURITY_S2_INCLUSION_CSA_PUBLIC_DSK_

_S_APPLICATION_SECURITY_EVENT_DATA_

Macros#

#define
SECURITY_KEY_S2_UNAUTHENTICATED_BIT 0x01
#define
SECURITY_KEY_S2_AUTHENTICATED_BIT 0x02
#define
SECURITY_KEY_S2_ACCESS_BIT 0x04
#define
SECURITY_KEY_S0_BIT 0x80
#define
SECURITY_KEY_S2_MASK undefined
#define
SECURITY_KEY_NONE_MASK 0x00
#define
SECURITY_KEY_S2_PUBLIC_DSK_LENGTH 16

Security S2 Public DSK Key length.

#define
SECURITY_KEY_S2_PUBLIC_CSA_DSK_LENGTH 4

Security S2 Public CSA DSK Key length.

Enumerations#

enum
SECURITY_KEY_NONE = 0x00
SECURITY_KEY_S2_UNAUTHENTICATED = 0x01
SECURITY_KEY_S2_AUTHENTICATED = 0x02
SECURITY_KEY_S2_ACCESS = 0x03
SECURITY_KEY_S0 = 0x04
}

The security key a frame was received with or should be sent with.

enum
E_APPLICATION_SECURITY_EVENT_S2_INCLUSION_REQUEST_DSK_CSA
}

Definitions for Application bound Security events Delivered from protocol to Application through the SReceiveSecurityEvent notification being passed to application.

Typedefs#

typedef enum SECURITY_KEY

The security key a frame was received with or should be sent with.

Definitions for Application bound Security events Delivered from protocol to Application through the SReceiveSecurityEvent notification being passed to application.

 

Enumeration Documentation#

SECURITY_KEY#

SECURITY_KEY

The security key a frame was received with or should be sent with.

Special values:

Enumerator
SECURITY_KEY_NONE

SECURITY_KEY_NONE.

SECURITY_KEY_S2_UNAUTHENTICATED

SECURITY_KEY_S2_UNAUTHENTICATED.

SECURITY_KEY_S2_AUTHENTICATED

SECURITY_KEY_S2_AUTHENTICATED.

SECURITY_KEY_S2_ACCESS

SECURITY_KEY_S2_ACCESS.

SECURITY_KEY_S0

SECURITY_KEY_S0.


_E_APPLICATION_SECURITY_EVENT_#

_E_APPLICATION_SECURITY_EVENT_

Definitions for Application bound Security events Delivered from protocol to Application through the SReceiveSecurityEvent notification being passed to application.

Enumerator
E_APPLICATION_SECURITY_EVENT_S2_INCLUSION_REQUEST_DSK_CSA

Typedef Documentation#

security_key_t#

typedef enum SECURITY_KEY security_key_t

The security key a frame was received with or should be sent with.

Special values:


s_SecurityS2InclusionCSAPublicDSK_t#

typedef struct _S_SECURITY_S2_INCLUSION_CSA_PUBLIC_DSK_ s_SecurityS2InclusionCSAPublicDSK_t

e_application_security_event_t#

typedef enum _E_APPLICATION_SECURITY_EVENT_ e_application_security_event_t

Definitions for Application bound Security events Delivered from protocol to Application through the SReceiveSecurityEvent notification being passed to application.


s_application_security_event_data_t#

typedef struct _S_APPLICATION_SECURITY_EVENT_DATA_ s_application_security_event_data_t

Security Event Data.