This file globally defines all task related configuration options.
The aim is to create an overview of existing task governing parameters.
2020 Silicon Laboratories Inc.
Macros#
#define
TASK_PRIORITY_MAX (55)
#define
TASK_STACK_SIZE_MINIMUM ( ( unsigned short ) 160)
#define
TASK_NAME_Z_WAVE_STACK "Z-Wave "
The name of the stack-task!
#define
TASK_PRIORITY_FREERTOS_TIMER (TASK_PRIORITY_MAX - 0)
Highest to enable in-time callback invocation.
#define
TASK_PRIORITY_Z_WAVE_STACK (TASK_PRIORITY_MAX - 10)
High, due to time critical protocol activity.
#define
TASK_STACK_SIZE_Z_WAVE_STACK (6448 / sizeof(StackType_t) )
#define
TASK_STACK_SIZE_FREERTOS_TIMER TASK_STACK_SIZE_MINIMUM
#define
TASK_NAME_MAIN_USER_APP "APP"
#define
TASK_PRIORITY_HIGHEST (TASK_PRIORITY_MAX - 20)
High priority UserTask (Good for interrupt handling)
#define
TASK_PRIORITY_NORMAL (TASK_PRIORITY_MAX - 30)
Good for applications. (Used by the main User-Task!)
#define
TASK_PRIORITY_BACKGROUND (TASK_PRIORITY_MAX - 40)
Must be 1 priority higher than idle task!
#define
#define
TASK_STACK_SIZE_MAX 3000
#define
TASK_STACK_SIZE_MIN TASK_STACK_SIZE_MINIMUM
Macro Definition Documentation#
TASK_PRIORITY_FREERTOS_TIMER#
#define TASK_PRIORITY_FREERTOS_TIMERValue:
(TASK_PRIORITY_MAX - 0)
Highest to enable in-time callback invocation.
TASK_PRIORITY_Z_WAVE_STACK#
#define TASK_PRIORITY_Z_WAVE_STACKValue:
(TASK_PRIORITY_MAX - 10)
High, due to time critical protocol activity.
TASK_STACK_SIZE_Z_WAVE_STACK#
#define TASK_STACK_SIZE_Z_WAVE_STACKValue:
(6448 / sizeof(StackType_t) )
TASK_PRIORITY_HIGHEST#
#define TASK_PRIORITY_HIGHESTValue:
(TASK_PRIORITY_MAX - 20)
High priority UserTask (Good for interrupt handling)
TASK_PRIORITY_NORMAL#
#define TASK_PRIORITY_NORMALValue:
(TASK_PRIORITY_MAX - 30)
Good for applications. (Used by the main User-Task!)
TASK_PRIORITY_BACKGROUND#
#define TASK_PRIORITY_BACKGROUNDValue:
(TASK_PRIORITY_MAX - 40)
Must be 1 priority higher than idle task!