Cluster Commands: Groups
Macros | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_ADD |
zcl groups add [groupId:2] [groupName:-1] | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_VIEW |
zcl groups view [groupId:2] | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_GET |
zcl groups get [groupCount:1] [groupList:2] | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_REMOVE |
zcl groups remove [groupId:2] | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_RMALL |
zcl groups rmall | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_ADD_IF_ID |
zcl groups add-if-id [groupId:2] [groupName:-1] |
Detailed Description
This group describes the CLI commands for the Groups cluster. Listed below is a description of the cluster:
Attributes and commands for group configuration and manipulation.
Macro Definition Documentation
#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_ADD |
zcl groups add [groupId:2] [groupName:-1]
- Command description for AddGroup
- groupId - INT16U
- groupName - CHAR_STRING
#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_ADD_IF_ID |
zcl groups add-if-id [groupId:2] [groupName:-1]
- Command description for AddGroupIfIdentifying
- groupId - INT16U
- groupName - CHAR_STRING
#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_GET |
zcl groups get [groupCount:1] [groupList:2]
- Command description for GetGroupMembership
- groupCount - INT8U
- groupList - INT16U
#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_REMOVE |
zcl groups remove [groupId:2]
- Command description for RemoveGroup
- groupId - INT16U
#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_RMALL |
zcl groups rmall
- Command description for RemoveAllGroups
#define EMBER_AF_DOXYGEN_CLI_COMMAND_GROUPS_VIEW |
zcl groups view [groupId:2]
- Command description for ViewGroup
- groupId - INT16U