// Bluetooth LE//Version 8.0.0 //Bluetooth Stack API Reference //Advertiser ... advertising data with the sl_bt_legacy_advertiser_set_data or sl_bt_legacy_advertiser_generate_data command.
Bluetooth functions in the 2.4 GHz frequency range. ... Channel map update procedure is part of the Bluetooth 4.0 specification. ... Bluetooth Low Energy has two channel selection algorithms.
// Bluetooth LE//Version 3.1 //General ... Check the data sheet of your device for more information. ... Because Bluetooth stack follows strict regulations, the maximum output power is 10 dBm ...
// Bluetooth LE//Version 5.0 //API Reference ... Bits 0 - 2: Highest 3 bits of the data payload length field ... Bluetooth LE and Bluetooth Mesh APIs have separate API reference manuals.
3.1 Bluetooth Advertising Data Basics# Introduction# ... of adopted services Bluetooth API reference manual Bluetooth Core Specification - This is the golden reference, but not that easy to ...
Results 1-5 of 5 for zigbee/6.4/structEmberAfCommandMetadata