Plugin Commands: Network Find
Macros | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_MASK |
network find mask [page:1] [mask:4] | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_MODE |
network find mode [mode:1] | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_PRINT |
network find print |
Detailed Description
This plugin provides additional commands for forming and joining the network.
Macro Definition Documentation
#define EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_MASK |
network find mask [page:1] [mask:4]
- Set a channel mask for a given channel page for 'find joinable' and 'find unused'.
- page - INT8U - channel page (0 and 28-31, if sub-GHz support is included)
- mask - INT32U - channel mask
#define EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_MODE |
network find mode [mode:1]
- Set a search mode for 'find joinable' and 'find unused'.
- mode - BITMAP8 - Bit 0 = enable 2.4GHz, Bit 1 = enable sub-GHz
#define EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_PRINT |
network find print
- Print network search parameters (mode and channel masks).